Energy Meter

Function Product Family
Standalone ADC MCP3903
Microcontroller PIC24F (16-bit)
PIC24E (16-bit)
PIC32 (32-bit)
Low-power RTCC MCP794X (I²C)
MCP795X (SPI)
Wireless Radios MRF24J40 (802.15.4)
MRFX9XA (Sub-GHz)

Features


  • High accuracy 24-bit ADC capable of -106.5 dB
    and 94.5 dB
  • Single chip Analog Front End (AFE) available with
    24-bit ADC + MCU
  • eXtreme Low Power (XLP) MCUs maximizes RTCC runtime during an outage
  • Energy calculation, DLMS, networking, and security software available
  • Internal and external RTCC options draw
    400-700nA current
  • Sub-GHz and 2.4 GHz radio options for AMR uses
  • Flash and EEPROM for data logging and calibration