Energy Meter

Function Product Family
Microcontrollers PIC24F (16-bit)
PIC24E (16-bit)
PIC32 (32-bit)
Low-power RTCC MCP794X (I²C)
MCP795X (SPI)
HAN radio
(ZigBee™/802.15.4)
MRF24J40 (IC)
MRF24J40MX (Module)
Han radio (WiFi™) MRF24WB0MA
Wireless Radios MRF24J40 (802.15.4)
MRFX9XA (Sub-GHz)
MRF24WB0 (WiFi™)

Features


  • 802.15.4 transceiver and ZigBee™ Smart Energy
    Profile software
  • 802.11b WiFi™ transceiver and TCP/IP
    software stack
  • 433 / 868 / 915 / 950 MHz radios with MiWi™
    networking software
  • High performance MCUs deliver leading processing performance for communication protocols and security
  • Internal and external RTCC options draw
    400-700nA current
  • Security Software: 128 / 256-bit AES, 512 / 1024 / 2048
    RSA algorithm