Embedded Security
Microchip's SMSC Embedded Security Offerings
Microchip's acquisition of SMSC expands our portfolio and allows us to be uniquely positioned to provide full security solutions including silicon, firmware, software drivers and reference designs. In addition to mixed signal design and software support for security, we enable new solutions with low power and the use of cost-effective silicon process nodes.
Secure Flash Controllers
| Device | Info/Product | Order Number | Lead Free Package |
|---|---|---|---|
| SEC2410 | Commercial Temperature Range | SEC2410-JZX SEC2410-AKZE |
64 QFN 72 QFN |
| SEC4410 | Commercial Temperature Range | SEC4410-JZX SEC4410-AKZE |
64 QFN 72 QFN |
Smart Card Readers
| Device | Order Number | Lead Free Package |
|---|---|---|
| SEC1100 | SEC1100-A5-xx | 16 QFN |
| SEC1200 | SEC1200-CN-xx | 24 QFN |