| AN217 |
KEELOQ HCS30X, HCS200 Stand-Alone Programmer |
| AN644 |
Converting NTQ104/105/106 Designs to HCS200/300s |
| AN650 |
Designing a Transponder Coil for the HCS410 |
| AN661 |
KEELOQ® Code Hopping Decoder Using a PIC16C56 |
| AN662 |
KEELOQ® Code Hopping Decoder Using Secure Learn |
| AN663 |
KEELOQ® Simple Code Hopping Decoder |
| AN665 |
Using KEELOQ® to generate Hopping Passwords |
| AN672 |
PICmicro Midrange MCU Code Hopping Decoder |
| AN675 |
KEELOQ® HCS410 Transponder Decoder Using a PIC16C56 |
| AN677 |
Designing a Base Station Coil for the HCS410 |
| AN714 |
Wireless Home Security Implementing KEELOQ® and the PICmicro® Microcontroller |
| AN728 |
Remote Keyless Entry and Convenience Center Reference Design with LIN Bus Interface |
| AN740 |
Decoding the HCS101 for Non-Secure Applications |
| AN742 |
Modular PICmicro Mid-Range MCU Code Hopping Decoder |
| AN744 |
Modular Mid-Range PICmicro® KEELOQ® Decoder in C |
| AN824 |
KEELOQ® Encoders Oscillator Calibration |
| AN827 |
Using KEELOQ® to Validate Subsystem Compatibility |
| AN1391 |
Introduction to the BodyCom Technology |
| TB001 |
Secure Learning RKE Systems Using Encoders |
| TB003 |
An Introduction to KEELOQ® Code Hopping Technical Brief |
| TB042 |
Interfacing a KEELOQ® Encoder to a PLL Circuit |
| TB043 |
KEELOQ® CRC Verification Routines |
| TB045 |
KEELOQ® Manchester Encoding Receive Routines |