Audio and Sound
Audio Development Board for PIC32 (DM320011)
The audio development board for PIC32 (DM320011) provides developers a flexible platform for 24-bit audio record and playback, USB Digital Audio, MP3 Decode and Sample Rate Conversion.
PIC32MX1XX/MX2XX Starter Kit (DM320013)
A complete solution for exploring the low-cost, high-performance PIC32MX1/MX2 devices. This kit is perfect for development of basic user interfaces with mTouchTM buttons and high quality audio. The board is pre-loaded with demo code for an audio player. Simply download a free copy of MPLAB IDE and the demo code source from the web to jump start your development effort.
PIC32 USB Digital Audio Mixer Board (DM320014)
The PIC32 USB Digital Audio Accessory Board showcases a 16/24-bit quality digital stereo audio development platform using the PIC32 microcontroller (MCU). It can be used for 16/24-bit stereo audio playback and recording with a sample rate of up to 48 kHz. This accessory board is powered by the USB Host and can be used with any personal computer (PC), tablet, gaming station, or mobile device that supports the USB Audio Device Class.
PIC32 Digital Audio Mixer Accessory Board (DM320413)
40 MIPS 32-bit MCU with 128 KB Flash/32 KB RAM, Up to 48KHz sampling rate, 16-, 24-, 32-bit stereo audio, Audio input and output mixing stages, 5-band equalizer, 3D stereo spatial separation support.
Audio Development Board for dsPIC33E (DM330016)
Provides developers a flexible platform for 24-bit audio record and playback, USB digital audio and sample rate conversion.
MPLAB® Starter Kit for dsPIC® DSCs (DM330011)
The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the PC. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own applications. The board is designed with dsPIC DSC with 256 KB of flash memory, a high-fidelity audio codec, microphone input and headphone/speaker outputs, and is powered from the USB connection to the PC. Also on the board are reconfigurable switches, potentiometers, a temperature sensor and a 4 Mb serial EEPROM to store data such as audio samples.
Explorer 16 Development Kit (DM240001)
The Explorer 16 is a low cost, efficient development board to evaluate the features and performance of Microchip's 16-bit PIC24 microcontrollers, dsPIC33 Digital Signal Controllers, and 32-bit PIC32 microcontrollers. Coupled with the MPLAB ICD 2 In-Circuit Debugger or MPLAB REAL ICE, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry. Several PICtail™ Plus daughter boards, such as the USB PICtail Plus Daughter Board (AC164131), expand the development capability of the Explorer 16 for specific applications. In addition, various Plug-In Modules (PIMs) are available for development using the desired 16- or 32-bit device, including those PIMs incorporating USB microcontrollers .
AUDIO PICtail™ Plus Daughter Board (AC164129)
The Audio PICtail Plus Daughter Board is used with the Explorer 16 Development Board to facilitate rapid implementation, development and testing of full duplex speech and audio applications. The card features low cost speech and audio playback circuitry, microphone and line pre-amp with adjustable gain control, headphone amplifier, 16-/24- bit codec for high fidelity applications and 4 Mega bit serial flash memory. The card also features circuitry required for the dsPIC DSC devices with Audio DAC.