Audio and Sound
Data Sheets
| Title and Link | Size | D/L |
|---|---|---|
| 32-bit Microcontrollers (up to 128 KB Flash and 32 KB SRAM) with Audio and Graphics Interfaces, USB, and Advanced Analog | 5.94 MB | ![]() |
Application Notes
| Audio Functions | Title and Link | Supported Families |
|---|---|---|
| Record | AN1422 – High Quality Audio Applications Using the PIC32 | PIC32 |
| MP3 Playback | AN1367 – Porting the Helix MP3 Decoder onto Microchip's PIC32MX 32-bit MCUs | PIC32 MCU |
| Record | AN1152 – Achieving Higher ADC Resolution Using Oversampling | dsPIC30F, dsPIC33F |
| Record and Playback | AN643 – Adaptive Differential Pulse Code Modulation | PIC18, PIC24F, PIC24H, dsPIC30F, dsPIC33F |