Digitally-Enhanced
Power Analog Control


Microchip’s Digitally-Enhanced Power Analog family combines the power and performance of an analog-based controller with the flexibility of a digital interface.

These products maintain the fast and efficient analog feedback loop and incorporate a digital front-end. This digital front-end offers configurability, including the ability to include custom algorithms, as well as a communication interface.


MCP19635 Block Diagram

High-Speed
Power MOSFETs


Microchip’s new Power MOSFETs combine with our Digitally-Enhanced Power Analog devices to drive high-efficiency, and highly-flexibile, power conversion solutions.

These are low Figure-of-Merit devices, focused on minimizing both on-state resistance (Rds(on)) and gate charge (Qg). They are focused on maximizing power conversion performance, making them ideal for switched-mode power supply applications.

MCP19635 Block Diagram

Key Benefits:


  • It's ANALOG–FAST! There's no digital controller or A/D in the feedback loop.
  • It's DIGITALLY–FLEXIBLE! The digital controller combines seamlessly with the analog controller, allowing on-the-fly adjustments to the operating points, loop compensation, protection limits, MOSFET dead time settings and many other features through its I²C™/PMBus™ interface.
  • It's INTEGRATED! In addition to the analog and digital controllers, a mid-voltage LDO and synchronous high-side and low-side MOSFET drivers are all integrated into a single package.
  • It's Simple! Development Tools are available to simplify the configuration and help analog engineers get up and running quickly in their application.

Digitally-Enhanced Power Analog Product Family

Device Topologies Integrated
Driver
Driver Strength
(Source/Sink - A)
Integrated
PIC® MCU
Flash (KB) RAM
(bytes)
Pins Package
MCP19111 Buck Yes 2/4 Yes 8 256 28 5x5mm QFN

Power MOSFET Product Family

Device Vds
(V)
Configuration Polarity Rds(on) @4.5v
m&# 937;, max
Qg, @4.5v
(nC, max)
Package
Size (mm)
Packages
MCP87018 25 Single N 2.2 37 5x6 8/PDFN
MCP87022 25 Single N 2.6 29 5x6 8/PDFN
MCP87030 25 Single N 6 15 5x6 8/PDFN
MCP87050 25 Single N 7 14 5x6 8/PDFN
MCP87055 25 Single N 2.2 37 3.3x3.3 8/PDFN
MCP87090 25 Single N 11.5 10 5.6/
3.3x3.3
8/PDFN
MCP87130 25 Single N 16.5 8 5.6/
3.3x3.3
8/PDFN

Digitally-Enhanced Power Controllers Related Videos