Product

8-bit PIC® Microcontrollers


Microchip provides solutions for the entire performance range of 8-bit microcontrollers, with easy-to-use development tools, complete technical documentation and post design-in support through a global sales and distribution network.

16-bit PIC® Microcontrollers


Microchip's 16-bit, PIC24 MCUs and dsPIC® Digital Signal Controllers provide designers with an easy upgrade path from 8-bit PIC® microcontrollers and a cost effective option to 32-bit MCUs.

32-bit PIC® Microcontrollers


Microchip's 32-bit portfolio offers high performance microcontrollers, and all the tools needed to develop your embedded project. PIC32 gives your application the processing power, memory and peripherals your design needs.

Amplifiers & Linear


Microchip’s broad portfolio linear products featuring Amplifiers, Comparators and PGAs are ideal for wide variety of applications in industrial, medical, consumer and automotive markets for its low power consumption and small form factor.

Data Converters


Microchip’s low cost D/A converter product families feature low power operation down to 175µA with 8, 10 and 12-bit resolutions. I2C or SPI interface, non-volatile memory and internal voltage reference options are available.

Interface


Interface family are low cost, feature rich and helps reduce system costs which then increase robustness.

Motor Drivers


Microchip offers devices to drive bipolar stepper motors, or bidirectional control of two DC motors. MTS2916A and MTS62C19A offers features that helps with cost efficiency and meet market demands.

Safety & Security


Microchip’s ionization and photoelectric smoke detector families provide all the components necessary for ionization or photoelectric type smoke detectors.

Thermal Management


Temperature Sensors are useful in thermometer circuits, temperature compensation applications as well as a wide array of general purpose replacements for older thermistor technology.

Memory


Microchip’s broad portfolio of memory devices includes Serial EEPROM, Serial Flash, Parallel Flash, Serial SRAM and NVSRAM. Innovative low power designs and extensive testing have ensured industry leading robustness and endurance along with best-in-class quality.

Touch and Input Sensing


Microchip's award winning technology covers a broad range of implementations for touch and other input sensing applications. Engineers have the freedom to innovate with an industry leading, robust, touch implementation on our vast range of PIC microcontrollers.

Wireless


Microchip offers a broad portfolio of wireless solutions which are cost effective and very easy to implement. Depending on your application requirements, you can choose the product that fits your needs.

Real-Time Clock


Microchip supports a wide range of Real-Time Clocks from basic low cost devices to a variety of mid-range devices that are highly integrated with a usable amount of non-volatile memory and a combination of features that are very effective when operating within a single battery backed clock device. With, both I2Câ„¢ and SPI RTCCs available, various applications can be supported at a price that is lower than competitive devices with fewer features and lower performance.