Press Release

RSS Feed  E-mail this page  Print this page

Microchip's New DSCs & MCUs Bring 70 MIPS Performance and Cap Touch to Cost-Sensitive Designs

New dsPIC33E and PIC24E Devices Enable Advanced Features for User-Interface, General-Purpose and Motor-Control Designs

Tags / Keywords: Microchip, MCHP, PIC, microcontroller, MCU, Digital Signal Controller, DSC, motor control, touch sensing


Images


High-res photo available through editorial contact or Flickr (feel free to publish):

High-res photo available through editorial contact or Flickr (feel free to publish):

High-res block diagram available through editorial contact or Flickr (feel free to publish):

High-res block diagram available through editorial contact or Flickr (feel free to publish):

CHANDLER, Ariz., Nov. 9, 2011 [NASDAQ:  MCHP] — Microchip Technology Inc., a leading provider of microcontroller, analog and Flash-IP solutions, today announced the expansion of its enhanced core 16-bit dsPIC33 and PIC24 “E” Digital Signal Controller (DSC) and microcontroller (MCU) families to include on-chip op amps and Microchip’s Charge Time Measurement Unit peripheral (CTMU), enabling advanced features in user-interface, intelligent-sensing, general-purpose and motor-control applications at a low cost.  The new devices are pin compatible with existing 16-bit dsPIC33 and PIC24 products for easy migration, and are available in multiple package options, including the new, ultra small 5 mm x 5 mm 36-pin VTLA package.

With 70 MIPS of DSP performance and a 6-channel Pulse Width Modulation (PWM) peripheral, the dsPIC33 and PIC24 “E” devices provide advanced motor control and high-speed application execution.  This results in more efficient, smaller and lower-cost designs, as a single DSC or MCU can be used to control the entire system.  The on-chip op amps can be used in a variety of sensing applications where signal conditioning is needed, and reduce the need for external components, helping to reduce overall design cost and size. The CTMU peripheral, used in mTouch™ capacitive touch-sensing, simplifies the addition of innovative and reliable user interfaces, including keypads, buttons and sliders. 

“Our new dsPIC33 and PIC24 ‘E’ devices provide high performance and innovative features at a lower cost than previously possible,” said Sumit Mitra, vice president of Microchip’s High-Performance Microcontroller Division.  “These new dsPIC33 and PIC24 “E” devices are among the most capable and cost-effective controllers on the market.”

Development Support

The dsPIC33EP64MC504 (part # MA330028, $25] and PIC24EP64MC204 Motor-Control Plug-In Modules (part # MA240028, $25) for Microchip’s dsPICDEM™ Low Voltage (part # DM330021, $150.00), and High Voltage Motor Control Development Kits (part # DM330023, $650.00), are available today.   All of these tools can be purchased at microchipDIRECT (http://www.microchip.com/get/7WF0).

Pricing & Availability

The dsPIC33EP64MC50X DSC is available in 28-pin SOIC, SPDIP, SSOP and QFN packages.  The dsPIC33EP64MC20X DSC is available in 44-pin VTLA, TQFP and QFN packages.  The PIC24EP64MC20X MCU is available in 64-pin TQFP and QFN packages.  Pricing starts at $1.58 each, in 10,000-unit quantities.  Samples of these devices are available today, at http://www.microchip.com/get/B1GP .  Volume-production quantities of these devices can be purchased today, at http://www.microchip.com/get/7WF0

The dsPIC33EP64GP50X DSC and PIC24EP64GP20X MCU are available for limited sampling in a 36-pin VTLA package, today.  Pricing for these devices will also start at $2.34 each, in 10,000-unit quantities. 

For further information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s Web site at http://www.microchip.com/get/N8VX.  To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip’s authorized distribution partners.

Additional Images (Click to enlarge)
High-res photo available through editorial contact or Flickr (feel free to publish):
High-res photo available through editorial contact or Flickr (feel free to publish):

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at http://www.microchip.com/get/V551.

###

###

Note:  The Microchip name and logo, dsPIC and PIC are registered trademarks of Microchip Technology Inc. in the U.S.A., and other countries. dsPICDEM and mTouch are trademarks of Microchip Technology Inc. in the U.S.A., and other countries.  All other trademarks mentioned herein are the property of their respective companies.


Editorial Contact:
Michelle Ragsdale
480-792-4111
michelle.ragsdale@microchip.com

Reader Inquiries:
1-888-624-7435
http://www.microchip.com/get/N8VX