Microchip Expands Family of Low-Cost, Small-Package 32-bit PIC32 Microcontrollers
Feature-Packed 32-bit Microcontrollers Include I2S Interface for Audio Playback Applications; Plus Capacitive Touch, USB OTG and Digital Pin Remapping
Tags / Keywords: Microchip, MCHP, PIC, microcontroller, MCU, user interface, audio accessories, capacitive touch sense, USB, 32-bit, PIC32
Images
High-res photo available through editorial contact or Flickr (feel free to publish):
High-res block diagram available through editorial contact or Flickr (feel free to publish):
CHANDLER, Ariz., Feb. 28, 2012 [NASDAQ: MCHP] — Microchip Technology Inc., a leading provider of microcontroller, analog and Flash-IP solutions, today announced from the Embedded World Conference in Germany a new series of low pin count 32-bit PIC32 microcontrollers (MCUs) that provide 61 DMIPS of performance in packages as small as 5 mm x 5 mm, for space-constrained and cost-sensitive designs. The PIC32 “MX1” and “MX2” MCUs are the smallest and lowest-cost PIC32 microcontrollers, and are the first PIC32 MCUs to feature dedicated audio and capacitive-sensing peripherals. These latest devices also feature USB On-the-Go (OTG) capabilities, making them ideal for developing audio accessories and other applications in the consumer, industrial, medical and automotive markets.
To view a brief presentation on these products, visit: http://www.microchip.com/get/6LTX
Rated for operation up to 105°C, the PIC32 MX1 and MX2 MCUs include up to 128 KB of Flash and 32 KB of RAM, two I2S interfaces for audio processing, an integrated hardware peripheral for adding mTouch™ capacitive touch buttons or advanced sensors, and an 8-bit Parallel Master Port (PMP) interface for graphics or external memory. Additionally, the new devices feature an on-chip 10-bit, 1 Msps, 13-channel Analog-to-Digital Converter (ADC), and serial-communications peripherals, with the PIC32 MX2 MCUs adding USB OTG. The MCUs are offered in packages from 28- to 44-pins, with sizes down to 5 mm x 5 mm, and a 0.5 mm pitch. Further easing the design effort is Microchip’s Peripheral Pin Select feature, which allows developers to “remap” most of the chip’s digital-function pins, making layout and design modifications significantly simpler. The PIC32 MX1 and MX2 devices are compatible with Microchip’s 16-bit PIC24F product line for easy migration, and are supported by the MPLAB® X IDE—the single development environment for all of Microchip’s 8-, 16- and 32-bit MCUs.
“Expanding our PIC32 MX1 and MX2 family gives our customers more options to seamlessly migrate their ever-changing designs,” said Sumit Mitra, vice president of Microchip’s High-Performance Microcontroller Division. “With 128K Flash, 32K Ram, the highest DMIPs per MHZ performance of any 32-bit MCU, and small packages down to 28 pins, the PIC32 MX1 and MX2 MCUs enable designers to differentiate their products in the marketplace, while keeping design size and costs low.”
To start development with these new MCUs, designers can use Microchip’s MPLAB Starter Kit for PIC32MX1XX/2XX MCUs (part # DM320013, $109.99). The USB-powered kit features a PIC32MX250F128D MCU with 128 KB of Flash and 32 KB RAM, as well as a 2” color TFT display (220 x 176 pixel), capacitive-touch slider and buttons, SD-card storage and 24-bit audio playback. Additionally, the Microstick II (part # DM330013-2, $34.95) tool is available, as is the PIC32MX250F128D Plug-In Module (part # MA320011, $24.95) for the Explorer 16 Development Board. All of these tools can be purchased today, at microchipDIRECT (http://www.microchip.com/get/2W7K).
These new PIC32 MX1 and MX2 MCUs are available in 28-pin SOIC, SPDIP and SSOP packages; a 36-pin VTLA package; and 44-pin QFN, TQFP and VTLA packages. Pricing starts at $2.14 each, in 10,000-unit quantities. Samples can be ordered today, at http://www.microchip.com/get/L7HC. Volume-production quantities of the MCUs can be purchased today, at http://www.microchip.com/get/2W7K.
For further information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s Web site at http://www.microchip.com/get/S79W. To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip’s authorized distribution partners.
About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at http://www.microchip.com/get/88ML.
###
Editorial Contact:
Michelle Miley
480-792-4111
michelle.miley@microchip.com
Reader Inquiries:
1-888-624-7435
http://www.microchip.com/get/S79W