8-bit PIC® Microcontrollers
Mid-Range PIC® Microcontrollers
Mid-Range PIC Microcontrollers are the next tier in performance and features from our Baseline PIC microcontrollers. Utilizing a 14-bit instruction word, these peripheral-rich devices are ideal for multi-dimensional applications that require a higher level of embedded control,yet with only 35 instructions to learn, achieving optimum system performance remains an easy task.
- 35 (14-bit wide) easy instructions to learn
- 8K word (14 KB) addressable program memory
- 46 bytes RAM (max)
- 8 level hardware stack
- 1 (9-bit) file select register
- Hardware interrupt handling
- Highly integrated feature set, including EEPROM, LCD, mTouch™ sensing solutions and serial communications