8-bit PIC® Microcontrollers
Enhanced Mid-Range PIC® Microcontrollers
Microchip continues to invest in its 8-bit PIC Microcontroller line to provide a broad product portfolio that meets the needs of existing and future costumers. The new Enhanced Mid-Range core builds upon the best elements of the Mid-Range core and provides additional performance, while maintaining compatibility with Mid-Range PIC MCUs for true product migration.
- 49 (14-bit wide) easy instructions to learn
- 32K word (56 KB) addressable program memory
- 4KB RAM (max)
- 16 level hardware stack
- 2 (16-bit) file select registers
- Hardware interrupt handling with content save
- Advanced feature set, multiple serial communications and motor control capability