32-bit PIC® Microcontrollers

In-Person

Technical Training Seminar

Microchip presents a one-day seminar designed to provide the tools and knowledge needed to control design cost. Sessions are packed with practical information and advice on how to reduce your development time, re-use your software and tools, and migrate your design up or down as requirements change.

MASTERs Conferences

Come and join Microchip at one of the 2012 MASTERs Conference locations and experience the premier techinical training event for embedded control engineers around the globe. The MASTERs Conference continues to arm system design engineers of every level with extensive product information and hands-on training to help you scale the learning curve and get your products to market faster. Register today.

Regional Training Centers

Global high tech engineering labs equipped with the most current embedded control tools, techniques and instructors.These regional training centers will help you add functionality to your current applications while keeping you ahead of industry trends and design techniques in the competitive world of embedded control. Register for training near you today.

Online Seminars

Title Abstract Recording Date Duration
Microchip's Product Portfolio: 16 and 32-bit products This presentation gives an overview of the products available in Microchip's 16-bit and 32-bit products which are the PIC24F, PIC24H, dsPIC and PIC32 products. 10/07/09 24 min
PIC32 Architecture Overview The 32-bit PIC32 architecture provides an easy and scalable solution to more memory and performance needs. This presentation provides a brief overview of PIC32 architecture. It starts with a high-level block diagram and walks through the key components to explain how PIC32 provides more performance. It focuses on architectural details that are common all PIC32 products. 03/20/08 18 min
PIC32 DMA Module The PIC32 DMA Module is not just any ordinary DMA controller. It includes many unique features such as flexible start/abort control, programmable CRC engine and pattern matching mode. Learn more about these features and various non-DMA uses of PIC32 DMA. 06/10/08 5 min
PIC32 Execution Pipeline The PIC32 products are the very first PIC products with 5-stage pipeline. The knowledge of pipeline is not required when developing applications in ?C?. However, some knowledge of pipeline can be useful if you are trying to squeeze every last bit of performance from the PIC32. This presentation discusses the details of 5-stage pipeline. It describes how instructions proceed in the pipeline. Topics such as pipeline stalls and interlocks are covered in other webinars. 06/10/08 4 min
PIC32? Prefetch Cache Module The Prefetch Cache module plays a key role in the performance of PIC32 at higher frequencies. Learn how the Prefetch Cache module enables PIC32 to keep up its high performance. You will also learn the construction and operation of Prefetch Cache module. 06/10/08 6 min
M2M and the PICtail Daughter Board This webinar discusses the machine to machine board, M2M, its features, and sample demo applications it could be used for 01/27/11 10 min
Microchip Graphics for Human Interface Applications Approaches to adding advanced graphics to embedded display applications in the past have been expensive and complex. Through its market introduction of the graphic solution, Microchip has removed these barriers by offering a wide variety of 16- and 32-bit MCUs, free licensed Microchip graphics library and software, and low cost development tools. This web seminar will help you become familiar with the Microchip's graphics solution, including the high level graphics system block diagram, library architecture and system requirements. It will also discuss target applications, the development tools and additional support that are available to accelerate the designer's time to market. 03/31/10 20 min
Low-Cost Controllerless (LCC) Graphics Webinar This webinar discusses the Low-Cost Controllerless Graphics PICtail Plus Daughter Board, and its features. 04/01/11 12 min
Embedded Ethernet Solutions This presention describes the embedded Ethernet devices and solutions being offered by Microchip. 09/01/10 16 min