32-bit PIC® Microcontrollers

32-bit Architecture Overview

MIPS M4K Core

  • Up to 80 MHz, 1.65 DMIPS/MHz
  • 5 Stage Pipeline devices
  • Instruction Trace
  • Temperature Range: -40°C to 105°C
  • AEC-Q100 qualified

Date and Code

  • Up to 512 KB Flash
  • Up to 128 KB SRAM
  • Prefetch Buffer Cache
  • Separate Buses for Instructions
    and Data

Quick Time to Market

  • Free software with source code
  • Easy to use Starter Kits
  • Application Development Boards

Connected Peripherals with DMA

  • Full-speed USB Host/Device/OTG
  • 10/100 Ethernet MAC with MII/RMII Interfaces
  • 2x CAN 2.0B Ports
  • Up to 6 UART, 5 I²C, 4 SPI Ports, CTMU and I²S
  • Up to 8 Additional Channels of General Purpose DMA