32-bit PIC® Microcontrollers
Applications
32-bit PIC® microcontrollers are well suited for a wide variety of applications – from control logic, to fully integrated systems involving USB, Ethernet and LCD. To assist with your design efforts, we have introduced several on-line design centers.
Connectivity
VIEWUse PIC32 MCU's on-chip USB, CAN and Ethernet for your embedded project.
Human Interface
VIEWUse the power of PIC32 to add graphics, USB devices, touch screens and more to your design.
Market/Industry Specific
VIEWSee the resources available that showcase 32-bit PIC® MCUs used in lighting, automotive or motor control applications.
Application Examples
VIEW32-bit PIC® microcontrollers are packed with the performance and peripherals needed for a wide variety of applications and industries. With on-board CAN, Ethernet and USB our products have what designers need.