16-bit PIC24 MCUs and dsPIC® DSCs
PIC24H/E: Highest Performance 16-bit MCUs
The PIC24H/E general purpose microcontroller family features the highest 16-bit MCU performance and excellent code density. The PIC24H/E family offers CAN communications, integrated Op Amps and motor control, superior ADC performance, USB-OTG, easier graphic display interface through an 8-bit parallel master port and extensive data movement through DMA channels. PIC24H/E devices are available in small packages (down to 5x5 mm) with scalable memory (up to 536 KB) and extended (125°C) and high temperature (150°C) options.
To learn more about the PIC24H CPU and PIC24E CPU or the peripherals in general, please view the PIC24H Family Reference Manual and the PIC24E Family Reference Manual or the Programmers Reference Manual.
- Up to 70 MIPS operation at 3.3V
- Fast DMA with no cycle stealing
- Single cycle execution and fast interrupts (5 cycles)
- Motor Control peripherals and integrated Op Amps
- High-performance 12-bit ADC and CAN offering
- Graphics/HMI through PMP
- Wide range of memory/package options
- Automotive support (qualified for AEC-Q100) and high-temperature (150°C) options