16-bit PIC24 MCUs and dsPIC® DSCs
PIC24F: Low Power 16-bit MCUs
The PIC24F microcontroller family features cost effective, 16 MIPS 16-bit MCU performance and many devices with Microchip's eXtreme Low Power Technology. The PIC24F families incorporate USB-OTG, to act as a USB Device or Host, a Charge Time Measurement Unit (CTMU) that allows precision time measurement, capacitive measurement for mTouch™ applications and an integrated graphics controller to implement a graphical display interface.
To learn more about the PIC24F CPU or the peripherals in general, please view the PIC24F Family Reference Manual or the Programmer's Reference Manual.
- 16 MIPS performance at 3.3V
- XLP Technology for Sleep current at low as 20 nA
- 2.0V to 3.6V operation
- Highly integrated peripherals for motor control, graphics displays, USB-OTG and capacitive touch implementation
- One (8-bit) file select register
- Multiple product options and easy migration
- Smallest form factors available
PIC24 Lite: eXtreme Low Power, Low Cost, Low Pin Count
Using the PIC24F core, the PIC24 Lite microcontroller family features lowest cost and lowest power 16-bit MCUs in small pin count options. The PIC24 Lite families offer integrated EEPROM, integrated op Amps, Single and Multiple Capture Compare and PWM modules (SCCP/MCCP) for advanced PWM control, Configurable Logic Cell (CLC) for real time logic control and a Charge Time Measurement Unit (CTMU) that allows precision time measurement, capacitive measurement for mTouch applications.
The PIC24 Lite includes PIC24F16KL402, PIC24F16KA102, PIC24F32KA304 and PIC24F16KM204 families.
- 1.8V to 3.6V operation and 2.5V to 5V operation
- Highly integrated peripherals for general purpose, analog and capacitive touch implementation
- Multiple product options and easy migration
- Small form factors available (down to 5x5mm)
- Low cost Microstick development tool