16-bit PIC24 MCUs and dsPIC® DSCs
dsPIC33F/E: High Performance DSCs
The dsPIC33F/E Digital Signal Controllers offer the performance of a DSP with the simplicity of an MCU. The dsPIC33F/E core is designed to execute digital filter algorithms, high-speed precision digital control loops and digital audio and speech processing.
dsPIC33F/E DSCs with Motor Control peripherals enable the design of high-performance, precision motor control systems. The dsPIC33F/E SMPS DSCs provide on-chip peripherals specifically designed for high-performance, digital power supplies. SMPS peripherals include high speed and high resolution PWM, fast ADC and analog comparators.
To learn more about the dsPIC33F CPUand dsPIC33E CPU or the peripherals in general, please view the dsPIC33F Family Reference Manual and dsPIC33E Family Reference Manual or the Programmers Reference Manual.
- Up to 70 MIPS DSC at 3.3V
- Single cycle 16 x 16 MAC
- Integrated Op Amps
- 40-bit accumulators and dual operand fetches
- Fast DMA with no cycle stealing
- Highly integrated motor control, SMPS and audio peripherals