16-bit PIC24 MCUs and dsPIC® DSCs

dsPIC30F: Versatile 5V DSCs

The 30 MIPS dsPIC30F Digital Signal Controllers offer the performance of a DSP with the simplicity of an MCU. The dsPIC30F is best suited for applications that benefit from a wide operating voltage (2.5 to 5.5V), extremely low standby current, integrated EEPROM and for designers that prefer 5V operation due to systems considerations. The product variants integrate SMPS peripherals, motor control peripherals and a Codec interface that enable efficient digital power converters, advanced motor control algorithms and speech and audio applications. Small package DSCs with high performance ADC are well suited for smart sensing applications.

To learn more about the dsPIC30 CPU or the peripherals in general, please view the dsPIC30F Family Reference Manual or the Programmers Reference Manual.

dsPIC30F Architecture Block Diagram

  • 30 MIPS DSC at 5V
  • Single cycle MAC
  • 40-bit accumulator and dual operand fetches
  • Saturation and rounding modes
  • Built-in EEPROM
  • Highly integrated motor control, SMPS and audio perhipherals
See all dsPIC30F