16-bit PIC24 MCUs and dsPIC® DSCs
16-bit Product Portfolio
Microchip's 16-bit, PIC24 MCUs and dsPIC® Digital Signal Controllers provide designers with an easy upgrade path from 8-bit
PIC® microcontrollers and a cost effective option to 32-bit MCUs. The broad product line includes everything from eXtreme Low Power microcontrollers to high performance digital signal controllers. Combined with hardware and free software these 16-bit products make the design of mTouch™ Sensing, Graphics, Connectivity, Digital Power Conversion, Smart Energy and Motor Control solutions easy to implement.
Broad Portfolio
- Pin and code-compatible
across families - 16 to 70 MIPS PIC24 MCU
& dsPIC® DSC families - Flexible memory options
up to 536 KB - Single Cycle Execution
- Integrated WDT, POR, BOR
and LVD - Fast DMA
- EEPROM
Free Software Libraries
- mTouch™ Sensing Solutions, and Speech
- USB-OTG, CAN and Ethernet
- Motor Control, SMPS and Audio
Innovative Peripherals
- Graphics Control and Interface
- Integrated Op Amps
- USB-OTG, CAN, LIN with Supporting Software
- Digital Power Conversion and Motor Control Peripherals and Libraries