Technical Training Seminar 2012

One PIC® Microcontroller Platform Demo Board


Develop firmware using Microchip's 8/16/32-bit PIC® Microcontrollers all on one board!

Each device comes preprogrammed with firmware to operate the LCD, LED and capacitive touch pads. In addition to three PIC® Microcontrollers, this board also has a dedicated Real-Time Calendar Clock circuit and is able to run from a single AAA Ultimate Lithium battery.

Only Available to
Seminar Attendees

This limited edition board can be purchased when you register for a live seminar near you. The One PIC® MCU Platform Demo Board is bundled with the popular PICkit™ 3 Programmer/Debugger development tool. It's a great value for anyone interested in test-driving all three PIC® microcontroller architectures on one board.

Want to recreate the demo as seen at the live seminar?

Order your Component Kit to fully populate the One PIC® MCU Platform Demo Board.

Additional capabilities which can be implemented include: USB interface, speaker, audio out jack, microphone input, buzzer, input switch, potentiometer and an accelerometer.

The Component Kits (Part #AC160135-1 and #AC160135-2) are available through the following distributors:

Digi-key

One PIC Microcontroller Demo Board

Included on the board:


  • 3 PIC® MCUs
    • 1 PIC16LF1939-I/PT
    • 1 PIC24FJ256GA106-I/PT
    • 1 PIC32MX795F512L-80I/PT
  • 5 Capacitive Touch Pads
  • 1 Segmented LCD
  • 8 Colored LEDs
  • Single Cell Battery Supply
    • 1 MCP1640T-I/CH
  • 1 Real-Time Calendar Clock
    • 1 MCP79410-I/S
  • 1 PICkit™ 3 Connector
  • 1 PICtail™ Board Connector

Powered by

Energizer Logo

1 AAA Energizer Ultimate Lithium Battery