Microchip Technology Inc
 
Menu
 

Click into MCC

To help you bring your ideas to life even faster, we’ve added quick-start software libraries for  MikroElektronika click boards into our award-winning  MPLAB®Code Configurator  (MCC) plugin. Now, you can easily incorporate sensing, control, or communication functionality to your prototype design without the stress and hassle of low level code development and validation.

On March 8th, 2017, we began adding new click board modules to our quick-start library weekly, totaling 50 clicks in 50 days. We will continue to add new click boards to the library on a regular basis. Please bookmark this site, and check in frequently for updates.

MPLAB Code Configurator (MCC)

MPLAB Code Configurator is a free software plugin for MPLAB X and MPLAB Xpress Integrated Development Environments. It generates easily modifiable, production-ready application code for many 8- and 16-bit PIC MCUs in just a few mouse clicks. For more info, visit www.microchip.com/MCC

MikroElektronika click boards™

Mikroelektronika Click add-on boards are the easiest way to add sensors, human interface, control, or wireless communications interfaces to your design. Based around the mikroBUS™™ interface standard, click boards™ add incredible capability to any system with ease.
Download and Sign Up for Updates

We would love to keep you up to date on the latest add-on boards supported in our MCC Click quick-start library. If we were you, we would fill out the form below to sign up.