We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA330019-2

DSPIC33FJ128GP804 GRAPHICS PLUG-IN-MODULE

Overview

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Graphics Plug-In-Modules (PIMs) demonstrate the capabilities of the dsPIC33FJ128GP804 Digital Signal Controller (DSC) and the PIC24HJ128GP504 Microcontroller (MCU) using the Explorer 16 Development Board and the PICtail™ Plus Daughter Boards for graphics.

These PIMs support the Microchip Graphics Library with the following PICtail™ Plus boards:

Graphics LCD Controller PICtail™ Plus SSD1926 Board
Graphics PICtail™ Plus Daughter Board

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ128GP804
dsPIC33FJ128GP802
dsPIC33FJ128GP202
dsPIC33FJ128GP204
dsPIC33FJ64GP804
dsPIC33FJ64GP802
dsPIC33FJ64GP202
dsPIC33FJ64GP204
dsPIC33FJ32GP302
dsPIC33FJ32GP304

.

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ128GP804 Graphics Plug-In-Modules (PIMs) demonstrate the capabilities of the dsPIC33FJ128GP804 Digital Signal Controller (DSC) and the PIC24HJ128GP504 Microcontroller (MCU) using the Explorer 16 Development Board and the PICtail™ Plus Daughter Boards for graphics.

These PIMs support the Microchip Graphics Library with the following PICtail™ Plus boards:

Graphics LCD Controller PICtail™ Plus SSD1926 Board
Graphics PICtail™ Plus Daughter Board

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ128GP804
dsPIC33FJ128GP802
dsPIC33FJ128GP202
dsPIC33FJ128GP204
dsPIC33FJ64GP804
dsPIC33FJ64GP802
dsPIC33FJ64GP202
dsPIC33FJ64GP204
dsPIC33FJ32GP302
dsPIC33FJ32GP304

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33FJ128GP804 and PIC24HJ128GP504 PIM Information Sheet for Graphics Apps Supporting Collateral Download
Explorer 16/32 Board Demo Code Software Libraries and Firmware Download