Ethernet board with network bootloader - UDP and TCP examples included
Modtronix Engineering has just released new versions of their popular PIC based SBC65EC (http://www.modtronix.com/products/sbc65ec) and SBC68EC (http://www.modtronix.com/products/sbc68ec) embedded Ethernet boards. Both boards are shipped with a network bootloader and a web based interface for controlling and monitoring the boards.
Source code, documentation and example programs can be downloaded from the links above for FREE. The source code includes MPLAB example projects written in C (for MPLAB C18 and HI TECH PICC18 compilers) that the user can easily modify for creating custom applications. New or custom firmware can be uploaded to the boards via the free network bootloader.
Example projects for sending and receiving data via UDP and TCP are also included, and can be downloaded from the links above for FREE.