LockedMPLAB X IDE v1.41 Released

  • Total Posts : 360
  • Reward points : 0
  • Joined: 2009/02/10 09:34:30
  • Location: 0
  • Status: offline
2012/09/06 08:13:47 (permalink)

MPLAB X IDE v1.41 Released

MPLAB X IDE v1.41 is now available for download here.
MPLAB X IDE v 1.40 has a problem programming the boot flash memory on PIC32 devices for production builds only. In production mode this memory is not being selected for programming when the "Allow REAL ICE to Select Memories" option is selected. The work around in v1.40 is to Manually select memories and ranges and then make sure boot flash memory is selected.
MPLAB X IDE v 1.41 corrects this issue.

New for this release (v1.40):
Programming only button for production build, add using customize
Peripheral Display for 8 and 16 bit cores
C++ Debugging using the XC32 C++ compiler
XLM roaming License manager access from IDE PKOB third party strings PC
Profiling enabled for XC16 in GUI for XC 1.10
PICkit3 variable Speed programming
One button access to Compiler help from the Dashboard Distributing
Java with Linux and Windows. Mac has legal restrictions and we will not distribute the JRE for Mac.
Parallel make available in Tools->Options, Embedded tab, Project options sub-tab. Note: do not enable parallel make when using mpasm (by itself or as part of C18).
Please see the release notes for full details.
md5 hashes (v1.41):
04f541a2ca24406b712277dfe1f53129  mplabx-ide-v1.41-release-notes-00.zip
523e59b4937fe8609e8667f2026b075c  mplabx-ide-v1.41-linux-installer.run
22929988ed26dccc7e6a8b126e23f74c  mplabx-ide-v1.41-osx-installer.dmg
334f406baa556e17a11b2000b33dc35b  mplabx-ide-v1.41-windows-installer.exe
post edited by DevMod1 - 2012/09/11 09:40:24


Please read the forum posting guidelines. Do not double post, please help keep these forums professional and comments respectful.
Please notify the moderators of problems/spam/trolls.

0 Replies Related Threads

    Jump to:
    © 2018 APG vNext Commercial Version 4.5