Error:Can't create directory`C:\Documents and Settings\proj\'. The Win32 error code is: 5

Author
mplabide
New Member
  • Total Posts : 6
  • Reward points : 0
  • Joined: 2012/02/27 04:05:32
  • Location: 0
  • Status: offline
2012/03/12 22:59:21 (permalink)
0

Error:Can't create directory`C:\Documents and Settings\proj\'. The Win32 error code is: 5


Can't create directory `C:\Documents and Settings\proj\'.  The Win32 error code is: 5
How can be above error is rectified.
It is occuring while building hardwareprofile.c file of pic24f16ka102 controller. 
please find the screen shot of error.


post edited by mplabide - 2012/03/12 23:03:55

Attached Image(s)

#1

0 Replies Related Threads

    Jump to:
    © 2018 APG vNext Trial Version 4.5