Helpful ReplyFirmware for Ethernet PICTAIL DAUGHTER BOARD(AC164123)

Author
bhavik mer
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2015/09/08 06:06:27
  • Location: 0
  • Status: offline
2018/01/04 01:19:09 (permalink)
0

Firmware for Ethernet PICTAIL DAUGHTER BOARD(AC164123)

I can not find Firmware for interface Ethernet PICTAIL DAUGHTER BOARD(AC164123) with explorer 16-bit development board, gone through MLA of latest 4 version but for TCP/IP there is only WiFi support available.I am using PIC24FJ256GB110 pim with explorer 16-bit development board.
 
Thanks in advance. 
#1
maxruben
Super Member
  • Total Posts : 3140
  • Reward points : 0
  • Joined: 2011/02/22 03:35:11
  • Location: Sweden
  • Status: offline
Re: Firmware for Ethernet PICTAIL DAUGHTER BOARD(AC164123) 2018/01/05 04:25:40 (permalink) ☄ Helpfulby bhavik mer 2018/01/16 06:12:12
0
Check in the latest legacy MLA.
 
/Ruben
#2
bhavik mer
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2015/09/08 06:06:27
  • Location: 0
  • Status: offline
➥ Approval Pending
Re: Firmware for Ethernet PICTAIL DAUGHTER BOARD(AC164123) 2018/01/16 06:11:45 (permalink)
#3
Jump to:
© 2018 APG vNext Commercial Version 4.5