We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

If your analog-to-digital conversion application requires low power consumption and high accuracy and reliability, our high-speed and compact pipelined Analog-to-Digital Converters (ADCs) are excellent options. The 200 Msps MCP37DXX series of high-speed ADCs range from 12-bit to 16-bit resolution and include integrated Digital Signal Post-Processing (DSPP) options, such as decimation filters for improving Signal-to-Noise Ratio (SNR) and Digital Down-Conversion (DDC), eliminating the need for the microcontroller or microprocessor to handle these post-processing functions. These ADCs can reduce your overall system hardware requirements, complexity, development time and costs.

Thorough documentation and our team of application engineers are available to guide you through your development process to help reduce your design risk and bring your product to market quickly.

Highlights


  • Competitively low power consumption enables new system designs for battery-powered, portable and space-constrained applications
  • Small packages, such as a 9 × 9 mm VTLA and 8 × 8 TFBGA, are available for space-constrained designs
  • Compact BGA package eliminates the need for external reference decoupling capacitors, saving space and reducing costs
  • Feature-rich and versatile, these ADCs with their integrated Digital Signal Post-Processing (DSPP) options are well-suited for industrial/consumer data acquisition and low-power applications 

Pipelined Analog-to-Digital Converters Products


View All Parametrics
Product Sample Rate (MSPS max) Resolution (bits) Channels Input Channel BW (MHz) Input Type Interface Architecture Input Range (V p-p) SNR (dB) SFDR (dB) Analog Supply Voltage Range (V) Digital Supply Voltage Range (V) Power Dissipation (mW) Temperature Range (°C) Comments Automotive Recommended Status Packages 5K Pricing
MCP37210-200 200 12 1 650 Differential Parallel CMOS / Serial DDR LVDS Pipeline 1.8 67 96 1.2, 1.8 1.2, 1.8 338 -40 to 85 Decimation filters, noise-shaping requantizer No In Production 124/VTLA, 121/SIP $26.19
MCP37220-200 200 14 1 650 Differential Parallel CMOS / Serial DDR LVDS Pipeline 1.8 67.8 96 1.2, 1.8 1.2, 1.8 348 -40 to 85 Decimation filters No In Production 124/VTLA, 121/SIP $47.91
MCP37D10-200 200 12 1 650 Differential Parallel CMOS / Serial DDR LVDS Pipeline 1.8 67 96 1.2, 1.8 1.2, 1.8 338 -40 to 85 Digital down-converter, decimation filters, noise-shaping requantizer No In Production 124/VTLA, 121/SIP $31.69
MCP37D20-200 200 14 1 650 Differential Parallel CMOS / Serial DDR LVDS Pipeline 1.8 67.8 96 1.2, 1.8 1.2, 1.8 348 -40 to 85 Digital down-converter, decimation filters No In Production 124/VTLA, 121/SIP $54.27
MCP37211-200 200 12 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 71.3 90 1.2, 1.8 1.2, 1.8 468 -40 to 125 Decimation filters, noise-shaping requantizer Yes In Production 124/VTLA, 121/SIP $27.58
MCP37221-200 200 14 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 74.2 90 1.2, 1.8 1.2, 1.8 490 -40 to 125 Decimation filters Yes In Production 124/VTLA, 121/SIP $50.41
MCP37231-200 200 16 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 74.7 90 1.2, 1.8 1.2, 1.8 490 -40 to 125 Decimation filters Yes In Production 124/VTLA, 121/SIP $77.98
MCP37D11-200 200 12 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 71.3 90 1.2, 1.8 1.2, 1.8 468 -40 to 125 Digital down-converter, decimation filters, noise-shaping requantizer Yes In Production 124/VTLA, 121/SIP $33.37
MCP37D11-80 80 12 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 70.9 92.2 1.2, 1.8 1.2, 1.8 311 -40 to 125 Digital down-converter, decimation filters, noise-shaping requantizer Yes In Production 121/SIP $18.35
MCP37D21-200 200 14 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 74.2 90 1.2, 1.8 1.2, 1.8 490 -40 to 125 Digital down-converter, decimation filters Yes In Production 124/VTLA, 121/SIP $57.10
MCP37D21-80 80 14 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 73.9 93 1.2, 1.8 1.2, 1.8 320 -40 to 125 Digital down-converter, decimation filters Yes In Production 121/SIP $31.41
MCP37D31-200 200 16 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 74.7 90 1.2, 1.8 1.2, 1.8 490 -40 to 85 Digital down-converter, decimation filters Yes In Production 124/VTLA, 121/SIP $88.56
MCP37D31-80 80 16 1, 2, 4, 8 500 Differential Parallel CMOS / Serial DDR LVDS Pipeline 2.98 73.9 93 1.2, 1.8 1.2, 1.8 329 -40 to 125 Digital down-converter, decimation filters Yes In Production 121/SIP $42.51

Videos