We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Low-Power, High-Performance Operational Amplifiers


Our operational amplifiers (op amps) can address virtually any design requirement. From cost-effective general-purpose amplifiers to precision amplifiers that minimize errors resulting from harsh electrical environments, our op amps minimize development risk and increase system performance by providing reliable, well-documented functionality for years to come.

General-Purpose Amplifiers

  • Wide selection of bandwidths, from 9 kHz to 80 MHz, to address a wide variety of applications
  • Extend battery runtime with operating voltages as low as 1.4V and quiescent currents as low as 450 nA
  • Additional electromagnetic filtering on select devices provides extra protection in electrically harsh environments

Precision Amplifiers

  • Maximum input offsets below 250 µV to enable high-accuracy designs
  • Extend battery runtime with operating voltages as low as 1.8V and ultra-low quiescent currents for the given bandwidth
  • A wide operating temperature range of -40°C to +125°C provides a robust solution even at extreme temperatures

Zero-Drift Amplifiers

  • Industry-leading accuracy performance with maximum offsets as low as 2 µV
  • Offset drift as low as 15 nV/°C, which enables accuracy across temperature extremes
  • Additional electromagnetic filtering on select devices provides extra protection in electrically harsh environments

Differential Amplifiers

  • Industry-leading low input offsets of less than 150 µV to enable high-accuracy signal measurement
  • Designed for low distortion and fast settling to maintain signal integrity, even at high speeds
  • Ideal for use with Microchip’s family of high-speed SAR ADCs, the driver allows a system to take advantage of the full performance of the converter across a wide range of operating conditions

Are You Working on an Automotive Application?


The low-power and low-noise performance of our AEC-Q100-qualified amplifiers and comparators makes them excellent choices for automotive designs.

Operational Amplifiers


View All Parametrics
Product Status Automotive Recommended Description No per Package GBWP (kHz) Iq Typical (µA) Iq Max (µA) Vos Max (µV) Supply Voltage Range (V) Input Voltage Noise Density (nV/rt(Hz)) PSRR Min (dB) CMRR Min (dB) ΔVos/ΔTa (µV/°C) Ib (pA) Aol (dB) PM (deg) Isc (mA) Rail-To-Rail Unity Gain Stable Slew Rate (V/µS) Enhanced EMI Rejection Packages 5K Pricing
MCP6441 In Production Yes Linear Op Amps 1 9 0.45 0.65 4500 1.4 - 6.0 190 65 60 2.5 1 110 65 22 In/Out Yes 0.003 No 5/SC70, 5/SOT-23 $0.46
MCP6442 In Production Yes Linear Op Amps 2 9 0.45 0.65 4500 1.4 - 6.0 190 65 60 2.5 1 110 65 22 In/Out Yes 0.003 No 8/MSOP, 8/TDFN, 8/SOIC $0.67
MCP6444 In Production Yes Linear Op Amps 4 9 0.45 0.65 4500 1.4 - 6.0 190 65 60 2.5 1 110 65 22 In/Out Yes 0.003 No 14/TSSOP, 14/SOIC $1.20
MCP6031 In Production Yes Linear Op Amps 1 10 0.9 1.35 150 1.8 - 5.5 165 70 70 3 1 115 65 23 In/Out Yes 0.004 No 8/MSOP, 8/DFN, 8/SOIC, 5/SOT-23, 8/PDIP $0.51
MCP6033 In Production Yes Linear Op Amps 1 10 0.9 1.35 150 1.8 - 5.5 165 70 70 3 1 115 65 23 In/Out Yes 0.004 No 8/MSOP, 8/DFN, 8/SOIC $0.55
MCP6032 In Production Yes Linear Op Amps 2 10 0.9 1.35 150 1.8 - 5.5 165 70 70 3 1 115 65 23 In/Out Yes 0.004 No 8/MSOP, 8/SOIC, 8/PDIP $0.72
MCP6034 In Production Yes Linear Op Amps 4 10 0.9 1.35 150 1.8 - 5.5 165 70 70 3 1 115 65 23 In/Out Yes 0.004 No 14/TSSOP, 14/SOIC $1.27
MCP6041 In Production Yes Linear Op Amps 1 14 0.6 1 3000 1.4 - 6.0 170 70 62 1.5 1 115 65 21 In/Out Yes 0.003 No 5/SOT-23 , 8/MSOP, 8/SOIC, 8/PDIP $0.42
MCP6043 In Production Yes Linear Op Amps 1 14 0.6 1 3000 1.4 - 6.0 170 70 62 1.5 1 115 65 21 In/Out Yes 0.003 No 8/MSOP, 8/SOIC, 6/SOT-23, 8/PDIP $0.45
MCP6042 In Production Yes Linear Op Amps 2 14 0.6 1 3000 1.4 - 6.0 170 70 62 1.5 1 115 65 21 In/Out Yes 0.003 No 8/MSOP, 8/SOIC, 8/PDIP $0.60
MCP6044 In Production Yes Linear Op Amps 4 14 0.6 1 3000 1.4 - 6.0 170 70 62 1.5 1 115 65 21 In/Out Yes 0.003 No 14/TSSOP, 14/SOIC, 14/PDIP $1.06
MIC7111 In Production No Linear Op Amps 1 25 20 50 7000 1.8 - 11 110 65 57 0 0 114 50 100 No 0 No 5/SOT-23 $0.38
MCP6V16 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 80 7.5 11 25 1.6 - 5.5 102 108 109 0.15 5 102 70 17 In/Out Yes 0.03 No 5/SOT-23 $0.62
MCP6V16U In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 80 7.5 11 25 1.6 - 5.5 102 108 109 0.15 5 102 70 17 In/Out Yes 0.03 No 5/SOT-23, 5/SC70 $0.62
MCP6V11 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 80 7.5 11 8 1.6 - 5.5 102 118 119 0.05 5 112 70 17 In/Out Yes 0.03 No 5/SOT-23 $0.82
MCP6V11U In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 80 7.5 11 8 1.6 - 5.5 102 118 119 0.05 5 112 70 17 In/Out Yes 0.03 No 5/SOT-23, 5/SC70 $0.82
MCP6V17 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 2 80 6.5 11 25 1.6 - 5.5 102 108 109 0.15 5 102 70 17 In/Out Yes 0.03 No 8/MSOP, 8/TDFN $0.96
MCP6V12 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 2 80 6.5 11 8 1.6 - 5.5 102 118 119 0.05 5 112 70 17 In/Out Yes 0.03 No 8/MSOP, 8/TDFN $1.26
MCP6V19 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 4 80 6.5 11 25 1.6 - 5.5 102 108 109 0.15 5 102 70 17 In/Out Yes 0.03 No 14/TSSOP $1.69
MCP6V14 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 4 80 6.5 11 8 1.6 - 5.5 102 118 119 0.05 5 112 70 17 In/Out Yes 0.03 No 14/TSSOP $2.22
MCP6421 In Production Yes Linear Op Amps 1 90 4.4 5.5 1000 1.8 - 5.5 95 90 90 3 1 115 55 22 In/Out Yes 0.05 Yes 5/SOT-23, 5/SC70 $0.39
MCP6422 In Production Yes Linear Op Amps 2 90 4.4 5.5 1000 1.8 - 5.5 95 90 90 3 1 115 55 22 In/Out Yes 0.05 Yes 8/MSOP, 8/SOIC $0.51
MCP6424 In Production Yes Linear Op Amps 4 90 4.4 5.5 1000 1.8 - 5.5 95 90 90 3 1 115 55 22 In/Out Yes 0.05 Yes 14/TSSOP, 14/SOIC $0.75
MCP6141 In Production Yes Linear Op Amps 1 100 0.6 1 3000 1.4 - 6.0 170 70 60 1.5 1 115 60 21 In/Out No 0.024 No 8/MSOP, 8/SOIC, 5/SOT-23, 8/PDIP $0.42
MCP6143 In Production Yes Linear Op Amps 1 100 0.6 1 3000 1.4 - 6.0 170 70 60 1.5 1 115 60 21 In/Out No 0.024 No 8/MSOP, 8/SOIC, 6/SOT-23, 8/PDIP $0.45
MCP6142 In Production Yes Linear Op Amps 2 100 0.6 1 3000 1.4 - 6.0 170 70 60 1.5 1 115 60 21 In/Out No 0.024 No 8/MSOP, 8/SOIC, 8/PDIP $0.60
MCP6144 In Production Yes Linear Op Amps 4 100 0.6 1 3000 1.4 - 6.0 170 70 60 1.5 1 115 60 21 In/Out No 0.024 No 14/TSSOP, 14/SOIC, 14/PDIP $1.06
MCP606 In Production Yes Linear Op Amps 1 155 19 25 250 2.5 - 6.0 38 80 75 1.8 1 118 62 17 Out Yes 0.08 No 8/TSSOP, 8/SOIC, 5/SOT-23, 8/PDIP $0.45
MCP608 In Production Yes Linear Op Amps 1 155 19 25 250 2.5 - 6.0 38 80 75 1.8 1 118 62 17 Out Yes 0.08 No 8/TSSOP, 8/SOIC, 8/PDIP $0.58
MCP607 In Production Yes Linear Op Amps 2 155 19 25 250 2.5 - 6.0 38 80 75 1.8 1 118 62 17 Out Yes 0.08 No 8/TSSOP, 8/SOIC, 8/PDIP $0.73
MCP609 In Production Yes Linear Op Amps 4 155 19 25 250 2.5 - 6.0 38 80 75 1.8 1 118 62 17 Out Yes 0.08 No 14/TSSOP, 14/SOIC, 14/PDIP $1.09
MCP616 In Production Yes Linear Op Amps 1 190 19 25 150 2.3 - 5.5 32 86 80 2 15000 115 57 17 Out Yes 0.08 No 8/MSOP, 8/SOIC, 8/PDIP $0.58
MCP618 In Production Yes Linear Op Amps 1 190 19 25 150 2.3 - 5.5 32 86 80 2 15000 115 57 17 Out Yes 0.08 No 8/MSOP, 8/SOIC, 8/PDIP $0.62
MCP617 In Production Yes Linear Op Amps 2 190 19 25 150 2.3 - 5.5 32 86 80 2 15000 115 57 17 Out Yes 0.08 No 8/MSOP, 8/SOIC, 8/PDIP $0.76
MCP619 In Production Yes Linear Op Amps 4 190 19 25 150 2.3 - 5.5 32 86 80 2 15000 115 57 17 Out Yes 0.08 No 14/TSSOP, 14/SOIC, 14/PDIP $1.15
MCP6231 In Production Yes Linear Op Amps 1 300 20 30 5000 1.8 - 6.0 52 83 61 3 1 110 65 23 In/Out Yes 0.15 No 8/MSOP, 8/DFN, 8/SOIC, 5/SC70, 5/SOT-23, 8/PDIP $0.22
MCP6231R In Production Yes Linear Op Amps 1 300 20 30 5000 1.8 - 6.0 52 83 61 3 1 110 65 23 In/Out Yes 0.15 No 5/SOT-23 $0.22
MCP6231U In Production Yes Linear Op Amps 1 300 20 30 5000 1.8 - 6.0 52 83 61 3 1 110 65 23 In/Out Yes 0.15 No 5/SC70, 5/SOT-23 $0.22
MCP6232 In Production Yes Linear Op Amps 2 300 20 30 5000 1.8 - 6.0 52 83 61 3 1 110 65 23 In/Out Yes 0.15 No 8/MSOP, 8/TDFN, 8/SOIC, 8/PDIP $0.29
MCP6234 In Production Yes Linear Op Amps 4 300 20 30 5000 1.8 - 6.0 52 83 61 3 1 110 65 23 In/Out Yes 0.15 No 14/TSSOP, 14/SOIC, 14/PDIP $0.46
MCP6V36 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 300 23 34 25 1.8 - 5.5 50 110 110 0.15 5 110 70 21 In/Out Yes 0.13 No 5/SOT-23 $0.61
MCP6V36U In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 300 23 34 25 1.8 - 5.5 50 110 110 0.15 5 110 70 21 In/Out Yes 0.13 No 5/SOT-23, 5/SC70 $0.61
MCP6V31 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 300 23 34 8 1.8 - 5.5 50 120 120 0.05 5 120 70 21 In/Out Yes 0.13 No 5/SOT-23 $0.81
MCP6V31U In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 300 23 34 8 1.8 - 5.5 50 120 120 0.05 5 120 70 21 In/Out Yes 0.13 No 5/SOT-23, 5/SC70 $0.81
MCP6V37 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 2 300 21 34 25 1.8 - 5.5 50 110 110 0.15 5 110 70 21 In/Out Yes 0.13 No 8/MSOP, 8/TDFN $0.94
MCP6V32 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 2 300 21 34 8 1.8 - 5.5 50 120 120 0.05 5 120 70 21 In/Out Yes 0.13 No 8/MSOP, 8/TDFN $1.24
MCP6V39 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 4 300 21 34 25 1.8 - 5.5 50 110 110 0.15 5 110 70 21 In/Out Yes 0.13 No 14/TSSOP $1.67
MCP6V34 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 4 300 21 34 8 1.8 - 5.5 50 120 120 0.05 5 120 70 21 In/Out Yes 0.13 No 14/TSSOP $2.19
MCP6051 In Production Yes Linear Op Amps 1 385 30 45 150 1.8 - 6.0 34 87 91 1.5 1 115 61 26 In/Out Yes 0.15 No 8/TDFN, 8/SOIC, 5/SOT-23 $0.47
MCP6052 In Production Yes Linear Op Amps 2 385 30 45 150 1.8 - 6.0 34 87 91 1.5 1 115 61 26 In/Out Yes 0.15 No 8/TDFN, 8/SOIC $0.67
MCP6054 In Production Yes Linear Op Amps 4 385 30 45 150 1.8 - 6.0 34 87 91 1.5 1 115 61 26 In/Out Yes 0.15 No 14/TSSOP, 14/SOIC $1.22
MIC7300 In Production No Linear Op Amps 1 400 1000 2800 9000 2.2 - 10 37 55 55 0 0 110 40 115 No 0 No 8/MSOP, 5/SOT-23 $0.21
MIC861 In Production No Linear Op Amps 1 400 4.6 9 10000 2.43 - 5.25 0 45 60 0 0 68 0 24 No 0 No 5/SC70 $0.54
TC7652 In Production No Linear Op Amps 1 400 1000 3000 5 6.5 - 16 0 120 120 0.01 15 60 50 0 Out Yes 1 No 14/PDIP, 8/PDIP $2.66
MIC863 In Production No Linear Op Amps 2 450 4.2 8 6000 2.0 - 5.25 0 60 60 0 0 88 63 27 No 0 No 8/SOT-23 $0.76
MIC7122 In Production No Linear Op Amps 2 465 800 1800 9000 2.2 - 15 37 60 45 0 0 110 40 140 No 0 No 8/MSOP $0.81
LMC7101 In Production No Linear Op Amps 1 500 500 850 6000 2.7 - 12 37 82 82 0 1 110 45 300 Out No 0.3 No 5/SOT-23 $0.26
MCP6241 In Production Yes Linear Op Amps 1 550 50 70 5000 1.8 - 5.5 45 83 60 3 1 110 68 23 In/Out Yes 0.3 No 8/MSOP, 8/DFN, 8/SOIC, 5/SC70, 5/SOT-23, 8/PDIP $0.21
MCP6241R In Production Yes Linear Op Amps 1 550 50 70 5000 1.8 - 5.5 45 83 60 3 1 110 68 23 In/Out Yes 0.3 No 5/SOT-23 $0.21
MCP6241U In Production Yes Linear Op Amps 1 550 50 70 5000 1.8 - 5.5 45 83 60 3 1 110 68 23 In/Out Yes 0.3 No 5/SOT-23 $0.21
MCP6242 In Production Yes Linear Op Amps 2 550 50 70 5000 1.8 - 5.5 45 83 60 3 1 110 68 23 In/Out Yes 0.3 No 8/MSOP, 8/SOIC, 8/PDIP $0.27
MCP6244 In Production Yes Linear Op Amps 4 550 50 70 5000 1.8 - 5.5 45 83 60 3 1 110 68 23 In/Out Yes 0.3 No 14/TSSOP, 14/SOIC, 14/PDIP $0.43
MCP6061 In Production Yes Linear Op Amps 1 730 60 90 150 1.8 - 6.0 25 70 72 1.5 1 115 61 27 In/Out Yes 0.25 No 8/TDFN, 8/SOIC, 5/SOT-23 $0.45
MCP6062 In Production Yes Linear Op Amps 2 730 60 90 150 1.8 - 6.0 25 70 72 1.5 1 115 61 27 In/Out Yes 0.25 No 8/TDFN, 8/SOIC $0.64
MCP6064 In Production Yes Linear Op Amps 4 730 60 90 150 1.8 - 6.0 25 70 72 1.5 1 115 61 6 In/Out Yes 0.25 No 14/TSSOP, 14/SOIC $1.19
MCP6L01 In Production No Linear Op Amps 1 1000 85 170 5000 1.8 - 6.0 24 83 78 2 2 105 90 20 In/Out Yes 0.6 No 5/SC70, 5/SOT-23 $0.18
MCP6L01R In Production No Linear Op Amps 1 1000 85 170 5000 1.8 - 6.0 24 83 78 2 2 105 90 20 In/Out Yes 0.6 No 5/SOT-23 $0.18
MCP6L01U In Production No Linear Op Amps 1 1000 85 170 5000 1.8 - 6.0 24 83 78 2 2 105 90 20 In/Out Yes 0.6 No 5/SOT-23 $0.18
MCP6007 In Production No Linear Op Amps 2 1000 50 70 1600 1.8 - 5.5 25 80 60 0.6 1 126 70 30 In/Out Yes 1.9 Yes 8/MSOP, 8/SOIC $0.22
MCP6L02 In Production No Linear Op Amps 2 1000 85 170 5000 1.8 - 6.0 24 83 78 2 2 105 90 20 In/Out Yes 0.6 No 8/MSOP, 8/SOIC $0.22
MCP6L04 In Production No Linear Op Amps 4 1000 85 170 5000 1.8 - 6.0 24 83 78 2 2 105 90 20 In/Out Yes 0.6 No 14/TSSOP, 14/SOIC $0.29
MCP6009 In Production No Linear Op Amps 4 1000 50 70 1600 1.8 - 5.5 25 80 60 0.6 1 126 70 30 In/Out Yes 1.9 Yes 14/TSSOP, 14/SOIC $0.30
MCP6411 In Production No Linear Op Amps 1 1000 47 55 1000 1.7 - 5.5 38 90 90 3 1 95 55 6 In/Out Yes 0 Yes 5/SOT-23, 5/SC70 $0.31
MCP6V66 In Production No Linear High Precision Op Amps-Chopper Stabilized 1 1000 80 130 25 1.8 - 5.5 26 110 111 0.15 1 110 60 23 In/Out Yes 0.45 Yes 5/SOT-23 $0.60
MCP6V66U In Production No Linear High Precision Op Amps-Chopper Stabilized 1 1000 80 130 25 1.8 - 5.5 26 110 111 0.15 1 110 60 23 In/Out Yes 0.45 Yes 5/SOT-23, 5/SC70 $0.60
MCP6V67 In Production No Linear High Precision Op Amps-Chopper Stabilized 2 1000 80 130 25 1.8 - 5.5 26 110 111 0.15 1 110 60 23 In/Out Yes 0.45 Yes 8/MSOP, 8/TDFN $0.91
MCP6V69 In Production No Linear High Precision Op Amps-Chopper Stabilized 4 1000 80 130 25 1.8 - 5.5 26 110 111 0.15 1 110 60 23 In/Out Yes 0.45 Yes 14/TSSOP $1.61
MCP6001 In Production Yes Linear Op Amps 1 1000 100 170 4500 1.8 - 6.0 28 86 76 2 1 112 90 23 In/Out Yes 0.6 No 5/SC70, 5/SOT-23 $0.18
MCP6002 In Production Yes Linear Op Amps 2 1000 100 170 4500 1.8 - 6.0 28 86 76 2 1 112 90 23 In/Out Yes 0.6 No 8/MSOP, 8/DFN, 8/SOIC, 8/PDIP $0.24
MCP6401 In Production Yes Linear Op Amps 1 1000 45 70 4500 1.8 - 6.0 28 63 63 2 1 110 65 5 In/Out Yes 0.5 No 5/SC70, 5/SOT-23 $0.26
MCP6401R In Production Yes Linear Op Amps 1 1000 45 70 4500 1.8 - 6.0 28 63 63 2 1 110 65 5 In/Out Yes 0.5 No 5/SOT-23 $0.26
MCP6401U In Production Yes Linear Op Amps 1 1000 45 70 4500 1.8 - 6.0 28 63 63 2 1 110 65 5 In/Out Yes 0.5 No 5/SOT-23 $0.26
MCP6004 In Production Yes Linear Op Amps 4 1000 100 170 4500 1.8 - 6.0 28 86 76 2 1 112 90 23 In/Out Yes 0.6 No 14/TSSOP, 14/SOIC, 14/PDIP $0.32
MCP6402 In Production Yes Linear Op Amps 2 1000 45 70 4500 1.8 - 6.0 28 63 63 2 1 110 65 5 In/Out Yes 0.5 No 8/TDFN, 8/SOIC $0.33
MCP6406 In Production Yes Linear Op Amps 1 1000 45 70 4500 1.8 - 6.0 28 73 75 2.5 7 100 65 5 In/Out Yes 0.5 No 5/SOT-23 $0.39
MCP6404 In Production Yes Linear Op Amps 4 1000 45 70 4500 1.8 - 6.0 28 63 63 2 1 110 65 5 In/Out Yes 0.5 No 14/TSSOP, 14/SOIC $0.44
MCP6407 In Production Yes Linear Op Amps 2 1000 45 70 4500 1.8 - 6.0 28 73 75 2.5 7 100 65 5 In/Out Yes 0.5 No 8/SOIC $0.46
MCP6409 In Production Yes Linear Op Amps 4 1000 45 70 4500 1.8 - 6.0 28 73 75 2.5 7 100 65 5 In/Out Yes 0.5 No 14/SOIC $0.61
MCP6V61 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 1000 80 130 8 1.8 - 5.5 26 117 120 0.015 1 125 60 23 In/Out Yes 0.45 Yes 5/SOT-23 $0.79
MCP6V61U In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 1000 80 130 8 1.8 - 5.5 26 117 120 0.015 1 125 60 23 In/Out Yes 0.45 Yes 5/SOT-23, 5/SC70 $0.79
MCP6V62 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 2 1000 80 130 8 1.8 - 5.5 26 117 120 0.015 1 125 60 23 In/Out Yes 0.45 Yes 8/MSOP, 8/TDFN $1.20
MCP6V64 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 4 1000 80 130 8 1.8 - 5.5 26 117 120 0.015 1 125 60 23 In/Out Yes 0.45 Yes 14/TSSOP $2.12
MCP6071 In Production Yes Linear Op Amps 1 1200 110 170 150 1.8 - 6.0 19 87 89 1.5 1 115 57 7 In/Out Yes 0.5 No 8/TDFN, 8/SOIC, 5/SOT-23 $0.43
MCP6H01 In Production Yes Linear Op Amps 1 1200 135 185 3500 3.5 - 16 30 102 100 2.5 10 115 57 50 Out Yes 0.8 No 8/TDFN, 8/SOIC, 5/SOT-23, 5/SC70 $0.47
MCP6072 In Production Yes Linear Op Amps 2 1200 110 170 150 1.8 - 6.0 19 87 89 1.5 1 115 57 28 In/Out Yes 0.5 No 8/TDFN, 8/SOIC $0.63
MCP6H02 In Production Yes Linear Op Amps 2 1200 135 185 3500 3.5 - 16 30 102 100 2.5 10 115 57 50 Out Yes 0.8 No 8/TDFN, 8/SOIC $0.66
MCP6H04 In Production Yes Linear Op Amps 4 1200 135 185 3500 3.5 - 16 35 102 100 2.5 10 115 57 50 Out Yes 0.8 No 14/TSSOP, 14/SOIC $0.84
MCP6074 In Production Yes Linear Op Amps 4 1200 110 170 150 1.8 - 6.0 19 87 89 1.5 1 115 57 28 In/Out Yes 0.5 No 14/TSSOP, 14/SOIC $1.17
MCP6V01 In Production Yes Linear High Precision Op Amps-Auto Zero 1 1300 300 400 2 1.8 - 5.5 120 130 130 0.05 1 145 65 22 In/Out Yes 0.5 No 8/TDFN, 8/SOIC $1.20
MCP6V06 In Production Yes Linear High Precision Op Amps-Auto Zero 1 1300 300 400 3 1.8 - 5.5 82 125 120 0.05 6 147 65 22 In/Out Yes 0.5 No 8/TDFN, 8/SOIC $1.20
MCP6V03 In Production Yes Linear High Precision Op Amps-Auto Zero 1 1300 300 400 2 1.8 - 5.5 120 130 130 0.05 1 145 65 22 In/Out Yes 0.5 No 8/TDFN, 8/SOIC $1.26
MCP6V08 In Production Yes Linear High Precision Op Amps-Auto Zero 1 1300 300 400 3 1.8 - 5.5 82 125 120 0.05 6 147 65 22 In/Out Yes 0.5 No 8/TDFN, 8/SOIC $1.26
MCP6V02 In Production Yes Linear High Precision Op Amps-Auto Zero 2 1300 300 400 2 1.8 - 5.5 120 130 130 0.05 1 145 65 22 In/Out Yes 0.5 No 8/DFN, 8/SOIC $1.84
MCP6V07 In Production Yes Linear High Precision Op Amps-Auto Zero 2 1300 300 400 3 1.8 - 5.5 82 125 120 0.05 6 147 65 22 In/Out Yes 0.5 No 8/DFN, 8/SOIC $1.84
TC913A Auto-Zero Op Amp In Production No Linear High Precision Op Amps-Auto Zero 2 1500 650 850 15 7.0 - 16 820 110 110 0.05 90 120 45 10 Yes 2.5 No Please call for package information Call for pricing
TC913B Auto-Zero Op Amp In Production No Linear Op Amps 2 1500 650 1100 30 7.0 - 16 820 100 100 0.1 120 120 45 10 Yes 2.5 No Please call for package information Call for pricing
MCP6L71 In Production No Linear Op Amps 1 2000 150 240 4000 2.0 - 6.0 19 89 91 1.3 1 105 65 25 In/Out Yes 0.9 No 8/MSOP, 8/SOIC, 5/SOT-23 $0.27
MCP6L71R In Production No Linear Op Amps 1 2000 150 240 4000 2.0 - 6.0 19 89 91 1.3 1 105 65 25 In/Out Yes 0.9 No 5/SOT-23 $0.27
MCP6L72 In Production No Linear Op Amps 2 2000 150 240 4000 2.0 - 6.0 19 89 91 1.3 1 105 65 25 In/Out Yes 0.9 No 8/MSOP, 8/SOIC $0.42
MCP6275 In Production No Linear Op Amps 2 2000 170 240 3000 2.0 - 6.0 20 70 65 1.7 1 110 65 25 In/Out Yes 0.9 No 8/MSOP, 8/SOIC, 8/PDIP $0.51
MCP6V76 In Production No Linear High Precision Op Amps-Chopper Stabilized 1 2000 170 260 25 2.0 - 5.5 21 110 112 0.15 1 111 60 26 In/Out Yes 1 Yes 5/SOT-23 $0.61
MCP6V76U In Production No Linear High Precision Op Amps-Chopper Stabilized 1 2000 170 260 25 2.0 - 5.5 21 110 112 0.15 1 111 60 26 In/Out Yes 1 Yes 5/SOT-23, 5/SC70 $0.61
MCP6L74 In Production No Linear Op Amps 4 2000 150 240 4000 2.0 - 6.0 19 89 91 1.3 1 105 65 25 In/Out Yes 0.9 No 14/TSSOP, 14/SOIC $0.76
MCP6V77 In Production No Linear High Precision Op Amps-Chopper Stabilized 2 2000 170 260 25 2.0 - 5.5 21 110 112 0.15 1 111 60 26 In/Out Yes 1 Yes 8/MSOP, 8/TDFN $0.92
MCP6V51 In Production No Linear High Precision Op Amps-Chopper Stabilized 1 2000 470 590 15 4.5 - 45 10.2 134 135 0.036 60 164 66 46 Out Yes 1.2 Yes 8/MSOP, 5/SOT-23 $0.99
MCP6V79 In Production No Linear High Precision Op Amps-Chopper Stabilized 4 2000 170 260 25 2.0 - 5.5 21 110 112 0.15 1 111 60 26 In/Out Yes 1 Yes 14/TSSOP $1.64
TC7650 In Production No Linear High Precision Op Amps-Chopper Stabilized 1 2000 2000 3500 5 6.5 - 16 0 120 120 0.01 1.5 130 90 0 Out No 2.5 No 8/PDIP, 14/PDIP $1.96
MCP6271 In Production Yes Linear Op Amps 1 2000 170 240 3000 2.0 - 6.0 20 70 65 1.7 1 110 65 25 In/Out Yes 0.9 No 8/MSOP, 8/SOIC, 5/SOT-23, 8/PDIP $0.31
MCP6271R In Production Yes Linear Op Amps 1 2000 170 240 3000 2.0 - 6.0 20 70 65 1.7 1 110 65 25 In/Out Yes 0.9 No 5/SOT-23 $0.31
MCP6273 In Production Yes Linear Op Amps 1 2000 170 240 3000 2.0 - 6.0 20 70 65 1.7 1 110 65 25 In/Out Yes 0.9 No 8/MSOP, 8/SOIC, 6/SOT-23, 8/PDIP $0.33
MCP6471 In Production Yes Linear Op Amps 1 2000 100 200 1500 2.0 - 5.5 27 91 88 2.5 1 115 65 32 In/Out Yes 1.1 No 5/SOT-23, 5/SC70 $0.35
MCP6272 In Production Yes Linear Op Amps 2 2000 170 240 3000 2.0 - 6.0 20 70 65 1.7 1 110 65 25 In/Out Yes 0.9 No 8/MSOP, 8/SOIC, 8/PDIP $0.50
MCP6472 In Production Yes Linear Op Amps 2 2000 100 200 1500 2.0 - 5.5 27 91 88 2.5 1 115 65 32 In/Out Yes 1.1 No 8/MSOP, 8/TDFN, 8/SOIC $0.56
MCP6V71 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 2000 170 260 8 2.0 - 5.5 21 115 117 0.015 1 126 60 26 In/Out Yes 1 Yes 5/SOT-23 $0.81
MCP6V71U In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 2000 170 260 8 2.0 - 5.5 21 115 117 0.015 1 126 60 26 In/Out Yes 1 Yes 5/SOT-23, 5/SC70 $0.81
MCP6274 In Production Yes Linear Op Amps 4 2000 170 240 3000 2.0 - 6.0 20 70 65 1.7 1 110 65 25 In/Out Yes 0.9 No 14/TSSOP, 14/SOIC, 14/PDIP $0.91
MCP6474 In Production Yes Linear Op Amps 4 2000 100 200 1500 2.0 - 5.5 27 92 88 2.5 1 115 65 32 In/Out Yes 1.1 No 14/TSSOP, 14/SOIC $1.01
MCP6V26 In Production Yes Linear High Precision Op Amps-Auto Zero 1 2000 620 800 2 2.3 - 5.5 50 125 125 0.05 7 147 65 22 In/Out Yes 1 No 8/MSOP, 8/TDFN, 8/SOIC $1.15
MCP6V28 In Production Yes Linear High Precision Op Amps-Auto Zero 1 2000 620 800 2 2.3 - 5.5 50 125 125 0.05 7 147 65 22 In/Out Yes 1 No 8/MSOP, 8/TDFN, 8/SOIC $1.19
MCP6V72 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 2 2000 170 260 8 2.0 - 5.5 21 115 117 0.015 1 126 60 26 In/Out Yes 1 Yes 8/MSOP, 8/TDFN $1.24
MCP6V27 In Production Yes Linear High Precision Op Amps-Auto Zero 2 2000 620 800 2 2.3 - 5.5 50 125 125 0.05 7 147 65 22 In/Out Yes 1 No 8/MSOP, 8/DFN, 8/SOIC $1.75
MCP6V74 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 4 2000 170 260 8 2.0 - 5.5 21 115 117 0.015 1 126 60 26 In/Out Yes 1 Yes 14/TSSOP $2.19
MIC6211 In Production No Linear Op Amps 1 2500 1200 1800 7000 4.0 - 32 0 65 45 0 0 105 0 40 No 0 No 5/SOT-23 $0.23
MCP6H71 In Production Yes Linear Op Amps 1 2700 480 600 4000 3.5 - 12 16 105 103 2.5 10 120 57 53 Out Yes 2 No 8/TDFN, 8/SOIC $0.54
MCP6H74 In Production Yes Linear Op Amps 4 2700 480 600 4000 3.5 - 12 16 105 103 2.5 10 120 57 53 Out Yes 2 No 14/TSSOP, 14/SOIC $0.73
MCP6H72 In Production Yes Linear Op Amps 2 2700 480 600 4000 3.5 - 12 16 105 103 2.5 10 120 57 53 Out Yes 2 No 8/TDFN, 8/SOIC $0.75
MCP6L1 In Production No Linear Op Amps 1 2800 200 330 3000 2.7 - 6.0 21 90 90 2.5 1 105 50 20 Out Yes 2.3 No 8/MSOP, 8/SOIC, 5/SOT-23 $0.27
MCP6L1R In Production No Linear Op Amps 1 2800 200 330 3000 2.7 - 6.0 21 90 90 2.5 1 105 50 20 Out Yes 2.3 No 5/SOT-23 $0.27
MCP6L2 In Production No Linear Op Amps 2 2800 200 330 3000 2.7 - 6.0 21 90 90 2.5 1 105 50 20 Out Yes 2.3 No 8/MSOP, 8/SOIC $0.38
MCP6L4 In Production No Linear Op Amps 4 2800 200 330 3000 2.7 - 6.0 21 90 90 2.5 1 105 50 20 Out Yes 2.3 No 14/TSSOP, 14/SOIC $0.70
MCP601 In Production Yes Linear Op Amps 1 2800 230 325 2000 2.7 - 6.0 29 80 75 2.5 1 110 50 22 Out Yes 2.3 No 8/TSSOP, 8/SOIC, 5/SOT-23, 8/PDIP $0.29
MCP603 In Production Yes Linear Op Amps 1 2800 230 325 2000 2.7 - 6.0 29 80 75 2.5 1 110 50 22 Out Yes 2.3 No 8/TSSOP, 8/SOIC, 6/SOT-23, 8/PDIP $0.31
MCP602 In Production Yes Linear Op Amps 2 2800 230 325 2000 2.7 - 6.0 29 80 75 2.5 1 110 50 22 Out Yes 2.3 No 8/TSSOP, 8/SOIC, 8/PDIP $0.43
MCP604 In Production Yes Linear Op Amps 4 2800 230 325 2000 2.7 - 6.0 29 80 75 2.5 1 110 50 22 Out Yes 2.3 No 14/TSSOP, 14/SOIC, 14/PDIP $0.78
MCP6477 In Production No Linear Op Amps 2 3000 140 170 1600 1.8 - 5.5 17 80 60 0.6 1 126 65 30 In/Out Yes 3.2 Yes 8/MSOP, 8/SOIC $0.26
MCP6479 In Production No Linear Op Amps 4 3000 140 170 1600 1.8 - 5.5 17 80 60 0.6 1 126 65 30 In/Out Yes 3.2 Yes 14/TSSOP, 14/SOIC $0.35
MIC862 In Production No Linear Op Amps 2 3000 31 47 6000 2.0 - 5.25 0 60 60 0 0 96 0 27 No 0 No 8/SOT-23 $0.83
MCP6286 In Production Yes Linear Op Amps 1 3500 540 720 1500 2.2 - 5.5 5.4 80 76 1 1 120 60 20 Out Yes 2 No 5/SOT-23 $0.40
MIC860 In Production No Linear Op Amps 1 4000 33 55 15000 2.43 - 5.25 0 40 44 0 0 75 0 30 No 0 No 5/SC70 $0.54
MCP6481 In Production Yes Linear Op Amps 1 4000 240 400 1500 2.2 - 5.5 23 91 89 2.5 1 115 60 36 In/Out Yes 2.7 No 5/SOT-23, 5/SC70 $0.39
MCP6482 In Production Yes Linear Op Amps 2 4000 240 400 1500 2.2 - 5.5 23 91 88 2.5 1 115 65 36 In/Out Yes 2.7 No 8/MSOP, 8/TDFN, 8/SOIC $0.66
MCP6484 In Production Yes Linear Op Amps 4 4000 240 400 1500 2.2 - 5.5 23 91 89 2.5 1 115 60 36 In/Out Yes 2.7 No 14/TSSOP, 14/SOIC $1.10
MCP6V86 In Production No Linear High Precision Op Amps-Chopper Stabilized 1 5000 500 770 25 2.2 - 5.5 13 110 112 0.15 2 111 60 40 In/Out Yes 4 Yes 5/SOT-23 $0.70
MCP6V86U In Production No Linear High Precision Op Amps-Chopper Stabilized 1 5000 500 770 25 2.2 - 5.5 13 110 112 0.15 2 111 60 40 In/Out Yes 4 Yes 5/SOT-23, 5/SC70 $0.70
MCP6V87 In Production No Linear High Precision Op Amps-Chopper Stabilized 2 5000 500 770 25 2.2 - 5.5 13 110 112 0.15 2 111 60 40 In/Out Yes 4 Yes 8/MSOP, 8/TDFN $1.07
MCP6V89 In Production No Linear High Precision Op Amps-Chopper Stabilized 4 5000 500 770 25 2.2 - 5.5 13 110 112 0.15 2 111 60 40 In/Out Yes 4 Yes 14/TSSOP $1.90
MCP6281 In Production Yes Linear Op Amps 1 5000 445 570 3000 2.2 - 6.0 16 70 65 1.7 1 110 65 25 In/Out Yes 2.5 No 8/MSOP, 8/SOIC, 5/SOT-23, 8/PDIP $0.36
MCP6281R In Production Yes Linear Op Amps 1 5000 445 570 3000 2.2 - 6.0 16 70 65 1.7 1 110 65 25 In/Out Yes 2.5 No 5/SOT-23 $0.36
MCP6283 In Production Yes Linear Op Amps 1 5000 445 570 3000 2.2 - 6.0 16 70 65 1.7 1 110 65 25 In/Out Yes 2.5 No 8/MSOP, 8/SOIC, 6/SOT-23, 8/PDIP $0.37
MCP6282 In Production Yes Linear Op Amps 2 5000 445 570 3000 2.2 - 6.0 16 70 65 1.7 1 110 65 25 In/Out Yes 2.5 No 8/MSOP, 8/SOIC, 8/PDIP $0.60
MCP6285 In Production Yes Linear Op Amps 2 5000 450 570 3000 2.2 - 6.0 16 70 65 1.7 1 110 65 25 In/Out Yes 2.5 No 8/MSOP, 8/SOIC, 8/PDIP $0.60
MCP6V81 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 5000 500 770 9 2.2 - 5.5 13 117 118 0.02 2 126 60 40 In/Out Yes 4 Yes 5/SOT-23 $0.92
MCP6V81U In Production Yes Linear High Precision Op Amps-Chopper Stabilized 1 5000 500 770 9 2.2 - 5.5 13 117 118 0.02 2 126 60 40 In/Out Yes 4 Yes 5/SOT-23, 5/SC70 $0.92
MCP6284 In Production Yes Linear Op Amps 4 5000 445 570 3000 2.2 - 6.0 16 70 65 1.7 1 110 65 25 In/Out Yes 2.5 No 14/TSSOP, 14/SOIC, 14/PDIP $1.04
MCP6V82 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 2 5000 500 770 9 2.2 - 5.5 13 117 118 0.02 2 126 60 40 In/Out Yes 4 Yes 8/MSOP, 8/TDFN $1.40
MCP6V84 In Production Yes Linear High Precision Op Amps-Chopper Stabilized 4 5000 500 770 9 2.2 - 5.5 13 117 118 0.02 2 126 60 40 In/Out Yes 4 Yes 14/TSSOP $2.49
MCP6H81 In Production Yes Linear Op Amps 1 5500 700 1300 4000 3.5 - 12 12 102 100 2.5 10 120 60 55 Out Yes 5 No 8/TDFN, 8/SOIC $0.63
MCP6H82 In Production Yes Linear Op Amps 2 5500 700 1300 4000 3.5 - 12 12 102 100 25 10 120 60 55 Out Yes 5 No 8/TDFN, 8/SOIC $0.82
MCP6H84 In Production Yes Linear Op Amps 4 5500 700 1300 4000 3.5 - 12 12 102 100 2.5 10 120 60 55 Out Yes 5 No 14/TSSOP, 14/SOIC $0.85
MCP6491 In Production Yes Linear Op Amps 1 7500 530 800 1500 2.4 - 5.5 14 90 88 2.5 1 115 57 40 In/Out Yes 6 No 5/SOT-23, 5/SC70 $0.44
MCP6492 In Production Yes Linear Op Amps 2 7500 530 800 1500 2.4 - 5.5 14 90 88 2.5 1 115 57 40 In/Out No 6 No 8/MSOP, 8/TDFN, 8/SOIC $0.67
MCP6494 In Production Yes Linear Op Amps 4 7500 530 800 1500 2.4 - 5.5 14 90 88 2.5 1 115 57 40 In/Out Yes 6 No 14/TSSOP, 14/SOIC $1.19
MCP6L91R In Production No Linear Op Amps 1 10000 850 1350 4000 2.4 - 6.0 9.4 89 91 1.3 1 105 65 25 In/Out Yes 7 No 5/SOT-23 $0.34
MCP6L91 In Production No Linear Op Amps 1 10000 850 1350 4000 2.4 - 6.0 9.4 89 91 1.3 1 105 65 25 In/Out Yes 7 No 8/MSOP $0.42
MCP6L92 In Production No Linear Op Amps 2 10000 850 1350 4000 2.4 - 6.0 9.4 89 91 1.3 1 105 65 25 In/Out Yes 7 No 8/MSOP, 8/SOIC $0.56
MCP6L94 In Production No Linear Op Amps 4 10000 850 1350 4000 2.4 - 6.0 9.4 89 91 1.3 1 105 65 25 In/Out Yes 7 No 14/TSSOP, 14/SOIC $0.98
MCP6291 In Production Yes Linear Op Amps 1 10000 1000 1300 3000 2.4 - 6.0 8.7 70 65 1.7 1 110 65 25 In/Out Yes 7 No 8/MSOP, 8/SOIC, 5/SOT-23, 8/PDIP $0.34
MCP6291R In Production Yes Linear Op Amps 1 10000 1000 1300 3000 2.4 - 6.0 8.7 70 65 1.7 1 110 65 25 In/Out Yes 7 No 5/SOT-23 $0.40
MCP6293 In Production Yes Linear Op Amps 1 10000 1000 1300 3000 2.4 - 6.0 8.7 70 65 1.7 1 110 65 25 In/Out Yes 7 No 8/MSOP, 8/SOIC, 6/SOT-23, 8/PDIP $0.43
MCP6292 In Production Yes Linear Op Amps 2 10000 1000 1300 3000 2.4 - 6.0 8.7 70 65 1.7 1 110 65 25 In/Out Yes 7 No 8/MSOP, 8/SOIC, 8/PDIP $0.65
MCP6295 In Production Yes Linear Op Amps 2 10000 1000 1300 3000 2.4 - 6.0 8.7 70 65 1.7 1 110 65 25 In/Out Yes 7 No 8/MSOP, 8/SOIC, 8/PDIP $0.65
MCP6021 In Production Yes Linear Op Amps 1 10000 1000 1350 250 2.5 - 5.5 8.7 74 74 3.5 1 110 65 30 In/Out