We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Our highly flexible portfolio of comparator solutions, including devices with integrated references, multiple output configurations and windowed comparators, enables highly integrated, low-risk, low-power design options.

Highlights

  • Wide selection of speeds, offering propagation delays from 12 µs to 47 ns to address a wide variety of applications
  • Extend battery run time with ultra-low quiescent current down to 600 nA and operating voltages down to 1.5V
  • Windowed comparators in small 1.6 × 1.6 mm TDFN packages for space-constrained designs

Are You Working on an Automotive Application?


The low-power and low-noise performance of our AEC-Q100-qualified amplifiers and comparators makes them excellent choices for automotive designs.

Comparators


View All Parametrics
Product Status Automotive Recommended 5K Pricing No per Package Vref (V) Typical Propagation Delay (ns) Iq Typical (µA) Vos Max (uV) Supply Voltage Range (V) Temp. Range (°C) Packages
MIC833 In Production No $0.75 1 1.25 5000 1 0 1.5 - 5.5 -40°C to +85°C 5/SOT-23
MCP6541 In Production Yes $0.26 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 5/SC70, 5/SOT-23, 8/MSOP, 8/PDIP, 8/SOIC
MCP6541R In Production Yes $0.26 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 5/SOT-23
MCP6541U In Production Yes $0.26 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 5/SC70, 5/SOT-23
MCP6542 In Production Yes $0.42 2 4000 1 7000 1.6 - 5.5 -40°C to +125°C 8/MSOP, 8/PDIP, 8/SOIC
MCP6543 In Production Yes $0.35 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 8/MSOP, 8/PDIP, 8/SOIC
MCP6544 In Production Yes $0.88 4 4000 1 7000 1.6 - 5.5 -40°C to +125°C 14/PDIP, 14/SOIC, 14/TSSOP
MCP6546 In Production Yes $0.26 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 5/SC70, 5/SOT-23, 8/MSOP, 8/PDIP, 8/SOIC
MCP6546R In Production Yes $0.26 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 5/SOT-23
MCP6546U In Production Yes $0.26 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 5/SC70, 5/SOT-23
MCP6547 In Production Yes $0.42 2 4000 1 7000 1.6 - 5.5 -40°C to +125°C 8/MSOP, 8/PDIP, 8/SOIC
MCP6548 In Production Yes $0.35 1 4000 1 7000 1.6 - 5.5 -40°C to +125°C 8/MSOP, 8/PDIP, 8/SOIC
MCP6549 In Production Yes $0.88 4 4000 1 7000 1.6 - 5.5 -40°C to +125°C 14/PDIP, 14/SOIC, 14/TSSOP
MIC841 In Production No $0.40 1 1.25 12000 1.5 0 1.5 - 5.5 -40°C to +85°C 5/SC70, 6/UDFN
MIC842 In Production No $0.46 1 1.25 12000 1.5 0 1.5 - 5.5 -40°C to +85°C 4/UDFN, 5/SC70
MCP65R41 In Production Yes $0.31 1 1.21 4000 2.5 10000 1.8 - 5.5 -40°C to +125°C 6/SOT-23
MCP65R46 In Production Yes $0.31 1 1.21 4000 2.5 10000 1.8 - 5.5 -40°C to +125°C 6/SOT-23
MIC7211 In Production No $0.30 1 0 4000 5 10000 2.2 - 10 -40°C to +85°C 5/SOT-23
MIC7221 In Production No $0.20 1 0 4000 5 10000 2.2 - 10 -40°C to +85°C 5/SOT-23
MCP6561 In Production Yes $0.37 1 47 100 10000 1.8 - 5.5 -40°C to +125°C 5/SC70, 5/SOT-23
MCP6562 In Production Yes $0.52 2 47 100 10000 1.8 - 5.5 -40°C to +125°C 8/MSOP, 8/SOIC
MCP6564 In Production Yes $1.04 4 47 100 10000 1.8 - 5.5 -40°C to +125°C 14/SOIC, 14/TSSOP
MCP6566 In Production Yes $0.37 1 47 100 10000 1.8 - 5.5 -40°C to +125°C 5/SC70, 5/SOT-23
MCP6567 In Production Yes $0.52 2 47 100 10000 1.8 - 5.5 -40°C to +125°C 8/MSOP, 8/SOIC
MCP6569 In Production Yes $1.04 4 47 100 10000 1.8 - 5.5 -40°C to +125°C 14/SOIC, 14/TSSOP
MIC6270 In Production No $0.23 1 0 600 300 5000 2 - 36 -40°C to +85°C 5/SOT-23

Amp’titudes Episode 15 – Windowed and Non-Windowed Comparators

This video provides a quick overview of the differences between a “standard” comparator and a windowed comparator.