[ { "Supergroup":"Metering", "ProductFamily":"Energy Meter", "DocumentTitle": "Utility Metering Solutions", "DocumentType":"Additional Documentation", "FixedLink":"/mymicrochip/filehandler.aspx?ddocname=en024930" }, { "Supergroup":"Metering", "ProductFamily":"Energy Meter", "DocumentTitle":"AN1426 - Design Tips for the MCP3911", "DocumentType":"Application Notes", "FixedLink":"/mymicrochip/filehandler.aspx?ddocname=en557898" }, { "Supergroup":"Metering", "ProductFamily":"Energy Meter", "DocumentTitle":"AN1300 - Designing with the MCP3901 Dual Channel Analog-to-Digital Converters", "DocumentType":"Application Notes", "FixedLink":"/mymicrochip/filehandler.aspx?ddocname=en545312" }, { "Supergroup":"Metering", "ProductFamily":"Energy Meter", "DocumentTitle":"AN994 - IEC Compliant Active-Energy Meter Design Using the MCP3905A/6A", "DocumentType":"Application Notes", "FixedLink":"/mymicrochip/filehandler.aspx?ddocname=en024058" }, { "Supergroup":"Metering", "ProductFamily":"Energy Meter", "DocumentTitle":"AN1151 - PIC18F2520 MCP3909 3-Phase Energy Meter Reference Design", "DocumentType":"Application Notes", "FixedLink":"/mymicrochip/filehandler.aspx?ddocname=cn533736" }, { "Supergroup":"Metering", "ProductFamily":"Energy Meter", "DocumentTitle":"Smart Energy Solutions Guide (DS00002181B)", "DocumentType":"Additional Documentation", "FixedLink":"/mymicrochip/filehandler.aspx?ddocname=en589563" } ]