Microchip Technology Inc

SAM C20 QTouch Robustness Evaluation Kit

Part Number: atsamc20-qtrdemo

The SAM C20 QTouch Robustness Evaluation kit demonstrates the high capacitive touch performance of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance required in home appliance and industrial applications.

The demo is based on the QTouch Library.

Key features:

  • Ships with firmware that pass 15V conducted immunity test exceeding IEC/EN 61000-4-6 level 3 (10V)
  • Advanced noise and moisture countermeasures adjustable for any environmental conditions
  • Fast response time

The demo is supported by QTouch Composer 5.7, available for download free of charge at the Gallery, https://gallery.atmel.com/.

Whats in the box

  • SAM C20 QTouch Robustness Demo kit
  • USB TypeA/MicroB cable 1.5m

    • Four self-capacitance buttons with Philip Spring
    • One six channel self-capacitance slider using Philip Springs
    • One seven segment LED to display slider position
    • Buzzer for audio feedback
    • On-board Embedded Debugger module for programming/debugging and QDebug data streaming
    • Connectivity with the Atmel QTouch Analyzer
Please check the following related dev tools also.
Atmel QTouch Library PTC

ATSAMC21-XPRO