Microchip Technology Inc

SAM4E Xplained Pro Evaluation Kit

Part Number: atsam4e-xpro

The SAM4E Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4E Cortex®-M4 processor-based microcontrollers.
Xplained Pro extension boards that are compatible with SAM4E Xplained Pro can be purchased individually.

The ATSAM4E-XPRO evaluation kit does not include extension boards.

For compatible Xplained Pro extension board see the Related Tools tab.

    • SAM4E16E microcontroller
    • One mechanical reset button
    • One mechanical user pushbutton (wake-up, bootloader entry or general purpose)
    • One yellow user LED
    • 32.768kHz crystal
    • 12MHz crystal
    • 10/100 Mbps IEEE 802.3 Ethernet
    • CAN 2.0
    • Two 512K (8-bit) SRAMs
    • 2 Gb (8-bit) NAND Flash
    • 3 Xplained Pro extension headers
    • Xplained Pro LCD extension connector
    • Embedded Debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming and debugging
      • Data Gateway Interface: USART, I2C, 4 GPIOs
      • Virtual COM port (CDC)
    • USB powered
    • Supported with application examples in Atmel Software Framework
Please check the following related dev tools also.
Atmel Software Framework

ATIO1-XPRO

ATOLED1-XPRO


Documentation & Software Back To Top



Documents
Last Updated
Size
 
12/10/2016 9:02:41 PM
181KB
12/10/2016 9:02:08 PM
3MB