Microchip Technology Inc

QT6 Xplained Pro

Part Number: atqt6-xpro

The QT6 Xplained Pro is a QTouch Surface extension board for Xplained Pro boards that demonstrates the Peripheral Touch Controller (PTC) as a high performance touch-surface controller. The PTC controller uses very little power and resources from the MCU, which makes it easy to integrate touch surface support to your main project.

    • 100 nodes with 5mm node pitch
    • 50mm x 50mm surface area
    • Evaluation kit for QTouch Surface
Please check the following related dev tools also.
Atmel QTouch Composer

ATSAMD20-XPRO