Microchip Technology Inc

SAM9RL-EK

Part Number: at91sam9rl-ek

This kit lets designers quickly evaluate and develop code for applications running on the SAM9R64 and SAM9RL64 microcontrollers.

    • 64 Mbytes of SDRAM memory
    • 256 Mbytes of NAND Flash memory
    • One Atmel® serial DataFlash®
    • One Atmel TWI serial EEPROM (footprint only)
    • One USB High Speed device port interface
    • One DBGU serial communication port
    • One additional serial communication port with RTS/CTS handshake control
    • JTAG/ICE debug interface
    • One MCI SD/MMC card slot