Microchip Technology Inc

SAM9G10-EK

Part Number: at91sam9g10-ek2

This kit lets designers quickly evaluate and develop code for applications running on the SAM9G10.

    • 64 Mbytes of SDRAM memory
    • 256 Mbytes of NAND Flash memory
    • 1 USB device port interface
    • 2 USB host port interfaces
    • 1 DBGU serial communication port
    • 1 JTAG/ICE debug interface
    • 1 Ethernet 100-base TX with three status LEDs
    • 1 Atmel AT73C213 Audio DAC
    • 1 3.5" 1/4 VGA TFT LCD Module with TouchScreen and backlight
    • 1 Power LED and two general-purpose LEDs
    • 4 user input pushbuttons
    • 1 wakeup input pushbutton
    • 1 reset pushbutton
    • 1 DataFlash SD/MMC card slot
    • 2 expansion footprint connectors (solder side)
    • 1 Lithium Coin Cell Battery Retainer for 12 mm cell size
    • Dual pitch prototyping area