Microchip Technology Inc

SAM9261-EK

Part Number: at91sam9261-ek

This product is no longer available for sale. 

This kit lets designers quickly evaluate and develop code for applications running on the SAM9261.

    • 64 Mbytes of SDRAM memory
    • 256 Mbytes of NAND Flash memory
    • One serial DataFlash??
    • One USB device port interface
    • Two USB host port interfaces
    • One DBGU serial communication port
    • JTAG/ICE debug interface
    • One Ethernet 100-base TX with three status LEDs
    • One Atmel AT73C213 Audio DAC
    • One 3.5"" 1/4 VGA TFT LCD Module with TouchScreen and backlight
    • One power LED and two general-purpose LEDs
    • One DataFlash SD/MMC card slot