Microchip Technology Inc

MCP6421 EMIRR Evaluation Board

Part Number: adm00443

The MCP6421 EMIRR Evaluation Board is intended to support the electromagnetic interference rejection ratio (EMIRR) measurement and to show the electromagnetic interference (EMI) rejection capability of the MCP6421 operational amplifier.

Devices Supported: MCP6421

    • All of the component labels on the board are consistent with those on the schematic
    • Supports the MCP6421 single op amp SC70-5 package
    • Test points for connection to lab equipment
    • Single supply or dual-supply configuration
    • 1x MCP6421 EMIRR Evaluation Board (ADM00443)