Microchip Technology Inc
product primary image

SW100300 - MPLAB X IDE PRO Plugin - Remote USB Debugging

Part Number: sw100300

Summary:

Ever wanted to debug a target from another room, or even another country? Now you can. The MPLAB® X IDE Remote USB Debugging plug-in enables all of Microchip’s debugging tools (MPLAB® REAL ICE, MPLAB® ICD 3 and PICkit™ 3) to be used from a remote, Ethernet-connected location. Set up is simple -- connect your debug tool to your remote system

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.


No Document related

Device Features

    • Remote debug with MPLAB REAL ICE, MPLAB ICD 3 and PICkit 3

Summary

Ever wanted to debug a target from another room, or even another country? Now you can. The MPLAB® X IDE Remote USB Debugging plug-in enables all of Microchip’s debugging tools (MPLAB® REAL ICE, MPLAB® ICD 3 and PICkit™ 3) to be used from a remote, Ethernet-connected location. Set up is simple -- connect your debug tool to your remote system (which must have wired or wireless Ethernet), run the MPLAB remote server, enable a remote connection through the plugin menu on your host laptop or PC that is running MPLAB X IDE, and go.

The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. Once the plug-in is installed, see the MPLAB X IDE Help menu, Help Contents, for additional documentation. A trial version of this plugin can be found at Embedded Code Source.

Note: This plug-in requires MPLAB X IDE version 3.40 and later.

Package Contents

Download Only

System Requirements
    MPLAB® X IDE v3.40 or later.