Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

QT4 Xplained Pro

Part Number: atqt4-xpro

Summary:

The QT4 Xplained Pro kit is an extension board that enables evaluation of self-capacitance Touch and Proximity sensors using the Peripheral Touch Controller (PTC). The kit shows how easy it is to design a capacitive touch board solution using the PTC without the need for any external components.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Two Touch Buttons with LEDs to Indicate Status
    • Two Proximity Sensors with LEDs to Indicate Status
      •  Proximity Sensor #1 - Unshielded
      • Proximity Sensor #2 - Driven Shield
    • Supported by Atmel Studio and QTouch Composer

Summary

The QT4 Xplained Pro kit is an extension board that enables evaluation of self-capacitance Touch and Proximity sensors using the Peripheral Touch Controller (PTC). The kit shows how easy it is to design a capacitive touch board solution using the PTC without the need for any external components.