Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

QT2 Xplained Pro Extension Kit

Part Number: atqt2-xpro

Summary:

QT2 Xplained Pro is a QTouch Surface extension board for Xplained Pro boards that demonstrates the Peripheral Touch Controller (PTC) as a high performance touch-surface controller. The PTC controller uses very little power and resources from the MCU, which makes it easy to integrate touch surface support to your main project.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Touch surface
    • 16 nodes with 10mm node pitch
    • 38mm x 32mm surface area
    • 49 LEDs
    • Auto-ID for board identification in Atmel Studio

Summary

QT2 Xplained Pro is a QTouch Surface extension board for Xplained Pro boards that demonstrates the Peripheral Touch Controller (PTC) as a high performance touch-surface controller. The PTC controller uses very little power and resources from the MCU, which makes it easy to integrate touch surface support to your main project.