Microchip Technology Inc
product primary image

AVRISP mkII

Part Number: atavrisp2

Summary:

This product is no longer available for sale. For a replacement, see the Atmel-ICE: ATATMEL-ICE

This tool is used for field upgrades of 8-bit AVR microcontrollers with ISP or PDI interfaces. Using the included AVR Studio software, designers can program

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

12/10/2016
357KB
12/11/2016
1KB

Device Features

    • Programs both flash and EEPROM
    • Supports fuses and lock bit programming
    • Upgradeable for future device support
    • Supports target voltages from 1.8V to 5.5V
    • Adjustable ISP programming speed (50Hz to 8MHz SCK frequency)
    • USB 2.0 compliant (full speed, 12Mbps)
    • Powered from USB, does not require external power supply
    • Target interface protection
    • Short-circuit protection

Summary

This product is no longer available for sale. For a replacement, see the Atmel-ICE: ATATMEL-ICE

This tool is used for field upgrades of 8-bit AVR microcontrollers with ISP or PDI interfaces. Using the included AVR Studio software, designers can program tinyAVR and megaAVR devices using the ISP Interface, tinyAVR devices using the TPI interface, and AVR XMEGA devices using the PDI Interface.

For more information, please visit the Online User Guide.