Microchip Technology Inc
product primary image

ATTINY817 Water Tolerance demo kit

Part Number: attiny817-qtmoistd

Summary:

The ATtiny817 QTouch Moisture Demo Kit demonstrates the high performance capacitive touch support of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance. It has driven shield for better noise immunity and water tolerance. It implements a robust solution that allows customers to easily incorporate the QTouch technology into designs that

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Four water tolerant self capacitance buttons
    • Five LEDs to display touch and power status
    • On-board Embedded Debugger module for programming/debugging

     

Summary

The ATtiny817 QTouch Moisture Demo Kit demonstrates the high performance capacitive touch support of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance. It has driven shield for better noise immunity and water tolerance. It implements a robust solution that allows customers to easily incorporate the QTouch technology into designs that require a high level of water tolerance.

Package Contents

  • ATtiny 817 based touch board
  • USB Cable