Microchip Technology Inc
product primary image

SAM9RL-EK

Part Number: at91sam9rl-ek

Status: Mature Product

Summary:

This kit lets designers quickly evaluate and develop code for applications running on the SAM9R64 and SAM9RL64 microcontrollers.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 64 Mbytes of SDRAM memory
    • 256 Mbytes of NAND Flash memory
    • One Atmel® serial DataFlash®
    • One Atmel TWI serial EEPROM (footprint only)
    • One USB High Speed device port interface
    • One DBGU serial communication port
    • One additional serial communication port with RTS/CTS handshake control
    • JTAG/ICE debug interface
    • One MCI SD/MMC card slot

Summary

This kit lets designers quickly evaluate and develop code for applications running on the SAM9R64 and SAM9RL64 microcontrollers.