Microchip Technology Inc
product primary image

SAM9G25-EK

Part Number: at91sam9g25-ek

Status: Mature Product

Summary:

The SAM9G25-EK Evaluation Kit enables evaluaton and code development of applications running on a SAM9G25 device.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 400MHz CPU
    • External memory
    • DDR2-SDRAM (1Gb)
    • NAND Flash (2 or 4Gb)
    • Three USB ports
    • HS (EHCI) and FS (OHCI) Host, multiplexed with HS USB Device via Micro AB connector
    • HS (EHCI) and FS (OHCI) Host, via standard type A connector
    • FS only (OHCI) Host, via standard type A connector
    • Two Ethernet 10/100 interfaces with on-board MAC controllers and RJ45 sockets
    • Two high-speed SD/MMC interfaces
    • One ISI interface
    • One stereo CODEC interface with line-in and headphone jacks
    • One telephone/modem interface with RJ11 connector
    • Three serial interfaces (2x USART, 1x UART)
    • One Two-wire Interface (TWI)
    • One Zigbee?? extension port

Summary

The SAM9G25-EK Evaluation Kit enables evaluaton and code development of applications running on a SAM9G25 device.