Microchip Technology Inc
 
Menu

CAD/CAE Symbols

Microchip and Accelerated Designs Inc. have collaborated together to provide Microchip customers with schematic symbols and PCB footprints for Microchip products

Both PCB footprints and schematic symbols are available for download in a vendor neutral format which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available for free download below. Learn more about the Ultra Librarian on Accelerated Designs website.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format. Footprints generated by the UL Reader are based on the IPC-7351 specification. In addition, the components (both symbol and footprint) can be modified to meet a user-defined standard using a purchased upgrade to the Ultra Librarian. Learn more about upgrading.

Accelerated Designs Incorporated logo

Providing components based on parametric data through the Ultra Librarian Reader will allow Microchip customers to reliably create consistent quality CAD entities to an established standard with minimal effort. It is anticipated that this free download service will save Microchip's customers significant time. 

The Ultra Librarian software is a free downloadable reader which allows the user to view the 'bxl' files. It also allows you to export these symbols and footprints in to other CAD tools using the Ultra Librarian software.

Step 1: - Download and install the Ultra Librarian software
Step 2: - Download the zip file for the desired product family
Step 3: - Open the zip file and find the desired part and open the file to start the Ultra Librarian software

CAD/EDA schematic symbol models, footprint models and layout models are available in the following formats:

Symbols

  • Altium Protel
  • Altium PCAD
  • Altium Designer
  • Cadence Allegro DE HDL ( Concept )
  • Cadence Orcad Capture
  • Cadsoft Eagle
  • Mentor DxDesigner
  • Mentor Design Capture
  • Mentor Design Architect
  • Mentor PowerLogic

Footprints

  • Altium Protel
  • Altium PCAD
  • Altium Designer
  • Cadence Orcad Layout
  • Cadence Orcad PCB Editor
  • Cadence Allegro
  • Cadsoft Eagle
  • Mentor Boardstation
  • Mentor PowerPCB ( PADS )
  • Mentor Expedition
TitleDate PublishedSize
ADC - Delta Sigma - CAD/CAE Schematic Symbols6/15/2010456 KB
ADC - Others - CAD/CAE Schematic Symbols10/10/20082418 KB
ADC - SAR - CAD/CAE Schematic Symbols10/10/2008727 KB
AY0438 CAD/CAE Schematic Symbols10/10/200867 KB
Battery Chargers CAD/CAE Schematic Symbols3/2/2010747 KB
Battery Monitoring - CAD/CAE Schematic Symbols9/13/201685473 KB
Boost - CAD/CAE Schematic Symbols9/13/2016456 KB
Buck - CAD/CAE Schematic Symbols9/13/20162418 KB
CAN CAD/CAE Schematic Symbols10/10/2008332 KB
Charge Pumps - CAD/CAE Schematic Symbols10/10/20081166 KB
Comparators - CAD/CAE Schematic Symbols10/10/2008564 KB
DAC - CAD/CAE Schematic Symbols7/23/2010895 KB
DC/DC Converter - CAD/CAE Schematic Symbols9/13/2016727 KB
Digital Potentiometers - CAD/CAE Schematic Symbols2/8/20102885 KB
dsPIC33F CAD/CAE Schematic Symbols11/10/201211755 KB
EL Driver - CAD/CAE Schematic Symbols9/13/201667 KB
ENC CAD/CAE Schematic Symbols5/31/2012286 KB
Energy Meter - CAD/CAE Schematic Symbols10/10/2008133 KB
FET Drivers - CAD/CAE Schematic Symbols3/2/20104911 KB
Fullbridge MOSFET Driver - CAD/CAE Schematic Symbols9/13/2016747 KB
GPIO - Port Expanders - CAD/CAE Schematic Symbols1/19/2010758 KB
HCSxx CAD/CAE Schematic Symbols10/10/2008654 KB
Halfbridge MOSFET Driver - CAD/CAE Schematic Symbols9/13/2016332 KB
Highspeed Termination - CAD/CAE Schematic Symbols9/13/20161166 KB
IrDA Devices - CAD/CAE Schematic Symbols10/10/2008355 KB
LDO - CAD/CAE Schematic Symbols9/13/2016564 KB
LED Drivers - CAD/CAE Schematic Symbols9/13/2016895 KB
LIN Devices - CAD/CAE Schematic Symbols10/10/2008139 KB
Memory 24xx CAD/CAE Schematic Symbols10/10/20085365 KB
Memory 25xx CAD/CAE Schematic Symbols11/6/20143178 KB
Memory 93xx CAD/CAE Schematic Symbols10/10/20086719 KB
MOSFET Drivers - CAD/CAE Schematic Symbols9/13/20162885 KB
Op Amps - CAD/CAE Schematic Symbols9/19/20136562 KB
PGA - CAD/CAE Schematic Symbols10/10/2008588 KB
PIC10 CAD/CAE Schematic Symbols4/25/2012432 KB
PIC12 CAD/CAE Schematic Symbols4/25/20121668 KB
PIC14 CAD/CAE Schematic Symbols10/10/2008114 KB
PIC16C CAD/CAE Schematic Symbols10/10/20089852 KB
PIC16F CAD/CAE Schematic Symbols4/6/201727442 KB
PIC16HV CAD/CAE Schematic Symbols4/6/2017579 KB
PIC17 CAD/CAE Schematic Symbols10/10/20081783 KB
PIC18 CAD/CAE Schematic Symbols4/6/201725810 KB
PIC24F CAD/CAE Schematic Symbols12/16/201312492 KB
PIC32 CAD/CAE Schematic Symbols10/15/201211896 KB
PWM Controllers - CAD/CAE Schematic Symbols10/10/2008133 KB
rfPIC & MRF CAD/CAE Schematic Symbols1/14/2013652 KB
Supervisors - CAD/CAE Schematic Symbols10/10/20081149 KB
Switchers - CAD/CAE Schematic Symbols3/2/2010813 KB
Temperature Sensors - CAD/CAE Schematic Symbols10/10/20081421 KB
Voltage References - CAD/CAE Schematic Symbols10/10/200865 KB
dsPIC30F CAD/CAE Schematic Symbols4/6/20112468 KB
dsPIC33E and PIC24E CAD/CAE Schematic Symbols11/6/20143111 KB
PIC24H CAD/CAE Schematic Symbols4/6/20114655 KB
Safety & Security CAD/CAE Schematic Symbols11/12/2010315 KB
High Voltage Interface CAD/CAE Schematic Symbols2/4/2016113 KB
Ultrasound CAD/CAE Schematic Symbols4/13/201668 KB
Ultra Librarian Installer Program for CAD/CAE Schematic Symbols9/26/201485473 KB
uP Reset Circuits - CAD/CAE Schematic Symbols9/13/201611755 KB
Power Management LDO Regulators CAD/CAE Schematic Symbols2/8/2016168 KB
Power Management Switching Regulators CAD/CAE Schematic Symbols2/8/20161.5 MB
Hybrid PWM Controllers CAD/CAE Schematic Symbols3/22/2016485 KB