Microchip Technology Inc
Menu

eXtreme Low Power PIC® Microcontrollers with XLP Technology

Key Families

XLP technology can be found across the PIC® MCU portfolio and several key families are listed below:

  • eXtremely low sleep mode numbers at both minimum VDD & 3V
  • Integrated LCD, USB, touch sensing and many communication ports

Product Specifications

Featured
Device Family
Flash Memory KB Pins Sleep nA Sleep + BOR nA Sleep + WDT nA Sleep + RTC nA Run Mode w/INTOSC (uA/MHz) Special Features
PIC16F1503 12 20 30 * 530 40 CLC
PIC16F1823 2 14 30 * 530 800 81
PIC16F1827 3.5-14 8-20 30 * 800 800 100
PIC18F14K22 8-16 20 55 * 740 1800 231
PIC18F46J50 16-64 28/44 26 57 1066 906 280 USB, Cap Sense
PIC24F16KA102 8-16 20/28 28 36 468 668 275 Cap Sense
PIC24FJ128GB204 64-128 28/44 75 195 315 425 178 Encryption, USB
PIC24FJ128GA310 128 100 40 110 310 440 153 LCD
PIC24FJ128GC010 128 64/100 75 195 315 425 180 USB, LCD, Intelligent Analog
PIC24FJ256GB412 256 64/100/121 110 210 210 280 155 Encryption, USB, LCD

* PIC16 and PIC18 K-series have sleeping BOR that enables upon wake up and draws no current in sleep

** Specifications refer to LF part numbers in this family
All numbers typical values; sleep numbers refer to the lowest power sleep mode available on each family

Tabs / XLP
Products
Documentation

eXtreme Low Power Video Channel