Your next embedded design idea has a new home. Curiosity is a cost-effective, fully-integrated 8-bit development platform targeted at first-time users, makers and those seeking a feature-rich rapid prototyping board
This family of operational amplifiers provides input offset voltage correction for very low offset and offset drift, with a gain bandwidth product of 10 MHz.
The new DSC6000 family is the industry's smallest MEMS MHz oscillator with the lowest power consumption over full frequency range of 2 KHz to 100 MHz.
Microchip's strong brand name and expertise in USB solutions is demonstrated yet again with the UTC2000. We deliver a simple and easy solution to implement the revolutionary USB-C™ connector in practically any consumer, industrial or automotive application.
The HV9805 features a PFC boost converter with valley/ZCD switching that reduces system cost by lessening the thermal and optical design requirements. The linear post-regular provides True DC lighting with no flickering and the configurable to SEPIC technology supports lower LED string voltage.
The MEC14XX family is one of the first to support both the Intel® Corporation’s new Enhanced Serial Peripheral Interface (eSPI) and the existing Low Pin Count (LPC) interface.
Manufactured with SuperFlash® technology that provides the industry's fastest erase times, the SST26WF080B (8 Mbit) and SST26WF040B (4 Mbit) are approximately 300 times faster than competitive devices.
In a hardware-only configuration, these 2, 5 and 8 channel capacitive touch controllers replace mechanical buttons with a simple digital output, making it easy to add proximity and touch detection to any application.
Long-range and low-power LoRa® Sub-GHz, 915 MHz module for IoT networks.
Microchip is committed to providing military grade products for integration into present and future aerospace and defense sector programs. Our complete portfolio of microcontrollers, power, analog, digital, memory, RF, mixed-signal and interface
This kit delivers the hardware and software needed to develop digital audio docking applications with USB or Bluetooth connectivity. Preloaded demo code enables audio streaming via USB or Bluetooth.
The OS82150 integrates a coaxial cable driver and coaxial receiver, extending the usage of coaxial cabling to enable powerful automotive infotainment networks based on MOST150 technology.
The MCP73871 device is a 1A fully integrated linear solution for system load sharing and Li-Ion / Li-Polymer battery charge management with AC-DC wall adapter and USB port power sources selection. It's also capable of autonomous power source selection between input or battery.
The CAN Flexible Data Rate (CAN FD) Transceiver family helps CAN systems meet the physical layer requirement for CAN FD systems, and is one of only a few CAN FD transceivers approved by auto OEMs.
The TC7106A 3½ digit LCD direct-display drive analog-to-digital converters allow existing TC7106-based systems to be upgraded. Each device has a precision reference with a 20ppm/°C max temperature coefficient. This represents a 4-7 times improvement over similar 3½ digit converters.
The new PIC24F "GB4" family expands Microchip's eXtreme Low Power portfolio and includes an integrated hardware crypto engine with both OTP and Key RAM options for secure key storage, up to 256 KB of Flash memory and a direct drive for segmented LCD displays, in 64-, 100- or 121-pin packages.
The LAN9352/LAN9352i is a high-performance, small-footprint, full-featured 2-port managed Ethernet switch and is application-optimized for consumer, embedded and Industrial designs.
This is a second generation high-speed CAN transceiver that guarantees Loop Delay Symmetry in order to support higher data rates required for CAN FD. Maximum propagation delay was improved to support longer bus length. The device meets the automotive requirements for CAN FD bit rates exceeding 5 Mbps.
Microchip has developed a library of low-level software routines and hardware peripherals that simplify meeting IEC 60730 requirements for Class B Safety. Each product family (PIC16, PIC18, PIC24, dsPIC® DSC and PIC32) has functions specifically designed to work efficiently with the available resources.
This family delivers the performance needed to implement more sophisticated non-linear, predictive & adaptive control algorithms at higher switching frequencies. These advanced algorithms enable power supply designs that are more energy efficient & have better power supply specifications.
Microchip's WCM (Wi-Fi® Client Module) and ECM (Ethernet Client Module) development kits are designed to enable you to quickly and easily connect an embedded system to a cloud-based server, such as Amazon Web Services (AWS). This will reduce the learning curve and help you get connected to the cloud quickly.
Microchip's PIC® microcontrollers with intelligent analog integration like the PIC16F176X family make it possible to get advanced features such as digital control to smooth dimming, as well as color temperature tuning, usage-based lifetime prediction and networked communication for monitoring and control.
PIC24F 16-bit microcontroller featuring integrated Hardware Crypto module and eXtreme Low Power. This family also includes 256 KB Flash, 16 KB RAM, USB, LCD and advanced peripherals. The combination of features makes the part ideally suited for low-power embedded security applications.
The OS82150 extends the usage of coaxial cabling to powerful infotainment networks based on MOST150 technology.
Is your medical device design truly secured? Microchip's full line of security products, including MCUs, wireless products and software libraries, can secure your medical device designs from the ground up.
The MCP39F511 is a highly integrated, single-phase power-monitoring IC designed for real-time measurement of input power for AC/DC power supplies, providing power and energy values. It includes dual-channel delta sigma ADCs, a 16-bit calculation engine, EEPROM and a flexible 2-wire interface.
This is a 3-Phase brushless gate driver with power module & 5 µA (typ) sleep-mode current. It integrates three half-bridge drivers to drive external NMOS/NMOS transistor pairs configured to drive a 3-phase BLDC motor, a comparator, a voltage regulator to provide bias to a companion microcontroller & power monitoring comparators.
The dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation.
This cost-effective single-burner induction cooktop reference design is a fully functional single-burner unit that achieves greater than 90%* efficiency and consumes less than 0.5W power during standby. The user interface implements mTouch® sensing solutions.
New accessories are emerging in sports/fitness, wellness, financial transactions markets. Microchip's accessory development kits make it easy to development your accessory products with fast time-to-market!
Microchip's strong brand name and expertise in USB solutions is demonstrated yet again with the UTC2000. We deliver a simple and easy solution to implement USB-C in practically any application, whether consumer, industrial, or automotive.
Visit the Microchip forums to get more information on frequently asked questions or to engage with the community. You can pose your own questions and receive feedback.
Microchip's PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers low cost, minimum additional debug hardware and no expensive sockets or adapters
Visit the Microchip forums to get more information on frequently asked questions or to pose your own question and receive feedback from the community.
MIcroSolutions is a valuable resource that delivers the latest information in each issue with updates on our new products and development tools You will also find design articles on a wide range of topics and learn about some innovative ways Microchip devices are being used.
Microchip attends conferences and events around the world, visit our events page to see where we will be exhibiting next.
View our latest announcements on products, corporate news and investor press announcements.
If you have questions about products, tools, literature or about content on our website, click here to find out how to contact Microchip.
Published six times a year, MicroSolutions is a valuable resource that delivers the latest information to give you a competitive edge and help you meet your design goals. In each issue, you'll get an update on our new products and development tools, find design articles on a wide range of topics and learn about some innovative ways Microchip devices are being used by developers of a variety of applications.
If you have questions about products, tools, literature or content on our website, click here to find out how to contact Microchip.
Microchip offers a variety of user friendly and low power development tools to help get you started on your next project.
MPLAB X Integrated Development Environment (IDE) is a free, integrated toolset for the development of embedded applications employing Microchip's PIC MCUs and dsPIC DSCs. Learn more about MPLAB X IDE.
Microchip's family of economical hardware debuggers are the perfect choice for developing and debugging designs based upon PIC MCU and dsPIC DSC products.
We have several XLP development boards to choose from. Read up on each board and choose the one that best fits your application or design.