Take Low Power to the eXtreme
As more wearable technology, wireless sensor networks, and other smart things are connected to the Internet of Things (IoT), energy conservation becomes paramount. Today’s connected applications must consume little power and, in extreme cases, last for up to 20+ years, while running from a single battery. To enable applications like these, products with Microchip’s eXtreme Low Power (XLP) technology offer the industry’s lowest currents for Run and Sleep, where extreme-low-power applications spend 90-99% of their time.
- XLP technology enables sleep currents down to 9 nA and run currents down to 30 μA/MHz
- Industry leading integrated USB, LCD, encryption and mTouch® capacitive sensing peripherals with low power
- Consistent low-power features, peripherals and tools for ease of migration