Microchip Technology Inc
Menu

Transmitter ICs

Highly integrated transmitters combine Microchip's successful AVR microcontroller core with robust, field-proven RF transmitters suitable for applications such as smart metering, alarm systems, home automation and the increasing Internet-Of-Things (IoT) applications. The new SoC transmitters for operation in the SIGFOX network have been designed to maximize wireless range and battery life for power sensitive applications.

Device Description
ATA8401 UHF ASK/FSK Industrial Transmitter 310 to 350MHz
ATA8402 UHF ASK/FSK Industrial Transmitter 429 to 439MHz
ATA8403 UHF ASK/FSK Industrial Transmitter 868 to 928MHz
ATA8404 UHF ASK/FSK Industrial Transmitter 313 to 317MHz
ATA8405 UHF ASK/FSK Industrial Transmitter 432 to 448MHz
ATA8741 Microcontroller with UHF ASK/FSK Transmitter 315MHz
ATA8742 Microcontroller with UHF ASK/FSK Transmitter 433MHz
ATA8743 Microcontroller with UHF ASK/FSK Transmitter 868-915MHz

Wireless Video Channel